TeSys LRF - electronic thermal overload relay - 60...100 A - class 10
In stock
SKU
LR9F5367
Regular Price
₹ 12,650
Special Price
₹ 6,831
46% Off
CHECK DELIVERY TIME & COD AVAILABILITY
range |
TeSys
|
|
---|---|---|
product name |
TeSys LRF
|
|
device short name |
LR9F
|
|
product or component type |
Electronic thermal overload relay
|
|
relay application |
Motor protection
|
|
product compatibility |
LC1F115...LC1F185
|
|
network type |
AC
|
|
thermal overload class |
Class 10 conforming to IEC 60947-4
|
|
thermal protection adjustment range |
60…100 A
|
network frequency |
50/60 Hz
|
|
---|---|---|
supply voltage limits |
17…32 V
|
|
mounting support |
Direct on contactor
Plate |
|
tripping threshold |
1.12 +/- 0.06 In tripping conforming to IEC 60947-4-1
|
|
surge withstand |
4 kV conforming to IEC 61000-4-5
|
|
contacts type and composition |
1 NO + 1 NC
|
|
[Ith] conventional free air thermal current |
5 A for control circuit
|
|
[Ue] rated operational voltage |
1000 V AC 50/60 Hz for power circuit conforming to VDE 0110 group C
|
|
[Ui] rated insulation voltage |
Power circuit: 1000 V AC conforming to IEC 60947-4
|
|
[Uimp] rated impulse withstand voltage |
IEC 60947-1 8 kV
|
|
phase failure sensitivity |
Tripping in 4 s +/- 20 % conforming to IEC 60947-4-1
|
|
reset |
Manual reset on front relay
|
|
control type |
Dial white full-load current adjustment
Test button red Push-button red reset Push-button stop |
|
local signalling |
Trip indicator
|
|
temperature compensation |
-20…70 °C
|
|
current consumption |
<= 5 mA no-load
|
|
switching capacity for alarm |
0...150 mA
|
|
maximum voltage drop |
<2.5 V closed state
|
|
connections - terminals |
Control circuit: screw clamp terminals 1 cable 0.75…2.5 mm² - cable stiffness: flexible - with cable end
Control circuit: screw clamp terminals 1 cable 0.75…2.5 mm² - cable stiffness: solid Control circuit: screw clamp terminals 1 cable 0.75…4 mm² - cable stiffness: flexible - without cable end Control circuit: screw clamp terminals 2 cable 1…1.5 mm² - cable stiffness: flexible - with cable end Control circuit: screw clamp terminals 2 cable 1…2.5 mm² - cable stiffness: flexible - without cable end Control circuit: screw clamp terminals 2 cable 1 mm² - cable stiffness: solid Power circuit: lugs-ring terminals M8 |
|
tightening torque |
Control circuit: 1.2 N.m on screw clamp terminals
Power circuit: 18 N.m on screw clamp terminals |
|
height |
96 mm
|
|
width |
115 mm
|
|
depth |
123.5 mm
|
|
net weight |
0.9 kg
|
standards |
IEC 60255-8
VDE 0660 IEC 60255-17 IEC 60947-4-1 EN 60947-4-1 |
|
---|---|---|
product certifications |
UL
CSA |
|
protective treatment |
TH
|
|
IP degree of protection |
IP20 conforming to IEC 60529
IP20 conforming to VDE 0106 |
|
ambient air temperature for operation |
-20…55 °C conforming to IEC 60255-8
|
|
ambient air temperature for storage |
-40…85 °C
|
|
operating altitude |
<= 2000 m without derating
|
|
fire resistance |
850 °C conforming to IEC 60695-2-1
|
|
mechanical robustness |
Shocks: 13 Gn for 11 ms conforming to IEC 60068-2-7
Vibrations 5...300 Hz: 2 Gn conforming to IEC 60068-2-6 |
|
dielectric strength |
6 kV 50 Hz conforming to IEC 255-5
|
|
electromagnetic compatibility |
Resistance to electrostatic discharge: 6 kV in indirect mode conforming to IEC 61000-4-2
Resistance to electrostatic discharge: 8 kV in air conforming to IEC 61000-4-2 Radiated radio-frequency electromagnetic field immunity test: 10 V/m conforming to IEC 61000-4-3 Fast transients immunity test: 2 kV conforming to IEC 61000-4-4 |
Product Name | TeSys LRF - electronic thermal overload relay - 60...100 A - class 10 | |||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||
specification test | testtttttt | |||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||
Range Name | TeSys | |||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||
Tax Class | GST-18 | |||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||
Weight | 1.0000 | |||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||
Description |
|
Write Your Own Review
* required field
No sellers found for this product.
