Share

APC Line-R 1200VA Automatic Voltage Regulator

In stock
SKU
LSW1200-IN
Regular Price ₹ 2,300 Special Price ₹ 1,932
16% Off
Automatic voltage regulation for protection against brownouts and overvoltages
CHECK DELIVERY TIME & COD AVAILABILITY

APC LSW1200 – 600 Watt, 230V - Voltage Stabilizer (160 - 285V Range), Ideal for Large Refrigerator, Home Electrical & Electronics Appliances

• 1200VA / 600 Watt Automatic Voltage Regulator Device (Without Battery Backup)
• Ideal for Home Electronics and Electrical Appliances with load capacity upto 600 Watts
• Handles power fluctuation effectively with wide Voltage Range of 160 to 285 Volts
• Automatically steps up low voltage and steps down high voltage to levels that are suitable for your equipment
• (3) Indian 2/3-pin Outlets with 6A (Surge Protection), Sockets are placed on Top for easy operation
• 2 Year Warranty
• DISCLAIMER: This device is Voltage Regulator and not a UPS or Power Backup System. It provides power protection from Voltage fluctuation and does not provide any power backup in the event of power failure.

Automatic voltage regulation for protection against brownouts and over voltages. It protects your sensitive electronic equipment from brownouts (under voltages) and over voltages with APC Line-R automatic voltage stabilizer. Uncorrected voltage fluctuations gradually degrade the life of electronic components, potentially causing premature failure. The APC LSW1200 not only adjusts voltages to safe levels, but also provides surge protection against electrical surges and spikes - even lightning.

Automatically steps up low voltage and steps down high voltage to levels that are suitable for your equipment.

More Information
Product Name APC Line-R 1200VA Automatic Voltage Regulator
Tax Class GST-18
Chord Length 1 meters
Input Connections India 3-pin 6A
Color Black
Input Frequency 50/60 Hz +/-3 Hz (auto sensing)
No Of Power Chords 1
Input Voltage 230V
Surge Energy Rating 148 Joules
Width 210MM,21.0CM
Operating Relative Humidity 0-90%
Operating Elevation 0-999.9 meters
Operating Temperature 0-40°C
Maximum Depth 132MM, 13.2CM
Net Weight 3.05KG
Height 95MM, 9.5CM
Output Connections (3) India 2/3-pin 6A (Surge Protection)
Output Power Capacity 600Watts/ 1.2kVA
Nominal Output Voltage 230V
Description

APC LSW1200 – 600 Watt, 230V - Voltage Stabilizer (160 - 285V Range), Ideal for Large Refrigerator, Home Electrical & Electronics Appliances

• 1200VA / 600 Watt Automatic Voltage Regulator Device (Without Battery Backup)
• Ideal for Home Electronics and Electrical Appliances with load capacity upto 600 Watts
• Handles power fluctuation effectively with wide Voltage Range of 160 to 285 Volts
• Automatically steps up low voltage and steps down high voltage to levels that are suitable for your equipment
• (3) Indian 2/3-pin Outlets with 6A (Surge Protection), Sockets are placed on Top for easy operation
• 2 Year Warranty
• DISCLAIMER: This device is Voltage Regulator and not a UPS or Power Backup System. It provides power protection from Voltage fluctuation and does not provide any power backup in the event of power failure.

Automatic voltage regulation for protection against brownouts and over voltages. It protects your sensitive electronic equipment from brownouts (under voltages) and over voltages with APC Line-R automatic voltage stabilizer. Uncorrected voltage fluctuations gradually degrade the life of electronic components, potentially causing premature failure. The APC LSW1200 not only adjusts voltages to safe levels, but also provides surge protection against electrical surges and spikes - even lightning.

Automatically steps up low voltage and steps down high voltage to levels that are suitable for your equipment.

Write Your Own Review
You're reviewing:APC Line-R 1200VA Automatic Voltage Regulator
Your Rating

* required field


No sellers found for this product.
 
X
 
X
 
X
 
X
Hello World!