APC Line-R 500VA Automatic Voltage Regulator
APC LSW500 – 250 Watt, 230V - Voltage Stabilizer (160 - 285V Range), Ideal for LED TV, Home Electrical & Electronics Small/Medium Appliances
• 500VA / 250 Watt Automatic Voltage Regulator Device (Without Battery Backup)
• Ideal for Home Electronics and Electrical Appliances with load capacity upto 250 Watts
• Handles power fluctuation effectively with wide Voltage Range of 160 to 285 Volts
• Automatically steps up low voltage and steps down high voltage to levels that are suitable for your equipment
• (3) Indian 2/3-pin Outlets with 6A (Surge Protection), Sockets are placed on Top for easy operation
• 2 Year Warranty
• DISCLAIMER: This device is Voltage Regulator and not a UPS or Power Backup System. It provides power protection from Voltage fluctuation and does not provide any power backup in the event of power failure.
Automatic voltage regulation for protection against brownouts and over voltages. It protects your sensitive electronic equipment from brownouts (under voltages) and over voltages with APC Line-R automatic voltage stabilizer. Uncorrected voltage fluctuations gradually degrade the life of electronic components, potentially causing premature failure. The APC LSW500 not only adjusts voltages to safe levels, but also provides surge protection against electrical surges and spikes - even lightning.
Automatically steps up low voltage and steps down high voltage to levels that are suitable for your equipment.
Product Name | APC Line-R 500VA Automatic Voltage Regulator |
Tax Class | GST-18 |
Chord Length | 1 meters |
Input Connections | India 3-pin 6A |
Color | Black |
Input Frequency | 50 Hz +/-5 Hz |
No Of Power Chords | 1 |
Input Voltage | 230V |
Surge Energy Rating | 148 Joules |
Width | 180MM,18.0CM |
Operating Relative Humidity | 0-95% |
Approvals | BIS Approved |
Operating Elevation | 0-999.9 meters |
Operating Temperature | 0-40°C |
Maximum Depth | 119MM, 11.9CM |
Net Weight | 1.6KG |
Height | 220MM, 22.0CM |
Output Connections | (3) India 2/3-pin 6A (Surge Protection) |
Output Power Capacity | 250Watts/ 500VA |
Nominal Output Voltage | 230V |
Description | APC LSW500 – 250 Watt, 230V - Voltage Stabilizer (160 - 285V Range), Ideal for LED TV, Home Electrical & Electronics Small/Medium Appliances• 500VA / 250 Watt Automatic Voltage Regulator Device (Without Battery Backup)
Automatic voltage regulation for protection against brownouts and over voltages. It protects your sensitive electronic equipment from brownouts (under voltages) and over voltages with APC Line-R automatic voltage stabilizer. Uncorrected voltage fluctuations gradually degrade the life of electronic components, potentially causing premature failure. The APC LSW500 not only adjusts voltages to safe levels, but also provides surge protection against electrical surges and spikes - even lightning. Automatically steps up low voltage and steps down high voltage to levels that are suitable for your equipment. |
* required field
