MCCB Accessory - EasyPact CVS Accessory,32493,4Pole MCCB SPREADER with PHASE BARRIERS upto 400A/630A
In stock
SKU
32493
Regular Price
₹ 1,790
Special Price
₹ 1,056
41% Off
CHECK DELIVERY TIME & COD AVAILABILITY
product or component type |
Spreader
|
|
---|---|---|
accessory / separate part category |
Connection accessory
|
|
range compatibility |
Compact INS circuit breaker
Compact INV circuit breaker Compact NR circuit breaker Compact NSJ circuit breaker |
|
poles description |
4P
|
connection pitch |
70 mm
|
---|
Country of Origin: India
Product Name | MCCB Accessory - EasyPact CVS Accessory,32493,4Pole MCCB SPREADER with PHASE BARRIERS upto 400A/630A | ||||||||||||||
Range Name | EasyPact CVS Accessory | ||||||||||||||
Category | MCCB Accessory | ||||||||||||||
Tax Class | GST-18 | ||||||||||||||
Color | White | ||||||||||||||
Description |
Country of Origin: India |
Write Your Own Review
* required field
No sellers found for this product.
