MCCB Accessory - EasyPact CVS Accessory,EZAROTE,Extended Rotary handle for EZC250

In stock
SKU
EZAROTE
Regular Price ₹ 2,310 Special Price ₹ 1,363
41% Off ( Prices are all exclusive of taxes )
CHECK DELIVERY TIME & COD AVAILABILITY

Main
range of product
EZC100
 
product or component type
Rotary handle
 
accessory / separate part type
Control accessories
 
handle front plate colour
Black
 
rotary handle padlocking
3 padlocks max
 
rotary handle mounting location
Front
 
Complementary
handle colour
Black
 
rotary handle mounting style
Extended
More Information
Product Name MCCB Accessory - EasyPact CVS Accessory,EZAROTE,Extended Rotary handle for EZC250
Range Name EasyPact EZC Accessory
Category MCCB Accessory
Tax Class GST-18
Color White
Description
Main
range of product
EZC100
 
product or component type
Rotary handle
 
accessory / separate part type
Control accessories
 
handle front plate colour
Black
 
rotary handle padlocking
3 padlocks max
 
rotary handle mounting location
Front
 
Complementary
handle colour
Black
 
rotary handle mounting style
Extended
Write Your Own Review
You're reviewing:MCCB Accessory - EasyPact CVS Accessory,EZAROTE,Extended Rotary handle for EZC250
Your Rating

* Required Field


No sellers found for this product.
Search engine powered by ElasticSuite