MCCB Accessory - EasyPact CVS Accessory,EZASHT200AC,Shunt Release for EZC100
In stock
SKU
EZASHT200AC
Regular Price
₹ 2,560
Special Price
₹ 1,382
46% Off
( Prices are all exclusive of taxes )
CHECK DELIVERY TIME & COD AVAILABILITY
device short name |
SHT
|
|
---|---|---|
product or component type |
Voltage release
|
|
device application |
Control
|
|
range compatibility |
EasyPact EZC
|
|
voltage release type |
Shunt trip release
|
|
[Uc] control circuit voltage |
200...277 V AC 50/60 Hz
|
threshold tripping voltage |
0.7 Un tripping
|
|
---|---|---|
response time |
50 ms
|
|
auxiliary connection terminal |
Lead wire
|
Product Name | MCCB Accessory - EasyPact CVS Accessory,EZASHT200AC,Shunt Release for EZC100 |
---|---|
Range Name | EasyPact EZC Accessory |
Category | MCCB Accessory |
Tax Class | GST-18 |
Color | White |
Write Your Own Review
No sellers found for this product.