MCCB Accessory - EasyPact CVS Accessory,EZESPDR4P,Spreaders *(Set Of 4) 4P for EZC250
In stock
SKU
EZESPDR4P
Regular Price
₹ 920
Special Price
₹ 497
46% Off
( Prices are all exclusive of taxes )
CHECK DELIVERY TIME & COD AVAILABILITY
product or component type |
Spreader
|
|
---|---|---|
accessory / separate part category |
Connection accessory
|
|
range compatibility |
EZC circuit breaker
EZCV circuit breaker |
|
poles description |
4P
|
|
quantity per set |
Set of 4
|
|
performance level |
F
H N |
[In] rated current |
250 A
|
|
---|---|---|
connection pitch |
45 mm
|
Product Name | MCCB Accessory - EasyPact CVS Accessory,EZESPDR4P,Spreaders *(Set Of 4) 4P for EZC250 |
---|---|
Range Name | EasyPact EZC Accessory |
Category | MCCB Accessory |
Tax Class | GST-18 |
Color | White |
Write Your Own Review
No sellers found for this product.