MCCB Accessory - EasyPact CVS Accessory,LV429338,EXTENDED STANDARD ROTARY HANDLE for MCCB upto 250A
In stock
SKU
LV429338
Regular Price
₹ 1,770
Special Price
₹ 1,044
41% Off
CHECK DELIVERY TIME & COD AVAILABILITY
range of product |
NSX100...250
Easypact CVS100...250 |
|
---|---|---|
product or component type |
Rotary handle
|
|
accessory / separate part type |
Control accessories
|
|
handle front plate colour |
Black
|
|
rotary handle padlocking |
Padlock in OFF position
1 to 3 padlocks |
|
rotary handle mounting location |
Front
|
handle colour |
Black
|
|
---|---|---|
rotary handle mounting style |
Extended
|
Country of Origin: Poland
Product Name | MCCB Accessory - EasyPact CVS Accessory,LV429338,EXTENDED STANDARD ROTARY HANDLE for MCCB upto 250A | ||||||||||||||||||||||||
Range Name | EasyPact CVS Accessory | ||||||||||||||||||||||||
Product Category | MCCB Accessory | ||||||||||||||||||||||||
Tax Class | GST-18 | ||||||||||||||||||||||||
Weight | 1.0000 | ||||||||||||||||||||||||
Color | White | ||||||||||||||||||||||||
Description |
Country of Origin: Poland |
Write Your Own Review
* required field
No sellers found for this product.
