Share

MCCB Accessory - EasyPact CVS Accessory,LV432598,PowerPact Multistandard L, EasyPact CVS 400/630

In stock
SKU
LV432598
Regular Price ₹ 3,140 Special Price ₹ 1,853
41% Off
CHECK DELIVERY TIME & COD AVAILABILITY

Main
range of product
Easypact CVS400...630
NSX400...630
PowerPact multistandard
TeSys GV6
 
product or component type
Rotary handle
 
accessory / separate part type
Control accessories
 
handle front plate colour
Black
 
rotary handle padlocking
1 to 3 padlocks
Padlock in OFF position
 
rotary handle mounting location
Front
 
Complementary
handle colour
Black
 
rotary handle mounting style
Extended

Country of Origin: India

More Information
Product Name MCCB Accessory - EasyPact CVS Accessory,LV432598,PowerPact Multistandard L, EasyPact CVS 400/630
Range Name EasyPact CVS Accessory
Category MCCB Accessory
Tax Class GST-18
Color White
Description
Main
range of product
Easypact CVS400...630
NSX400...630
PowerPact multistandard
TeSys GV6
 
product or component type
Rotary handle
 
accessory / separate part type
Control accessories
 
handle front plate colour
Black
 
rotary handle padlocking
1 to 3 padlocks
Padlock in OFF position
 
rotary handle mounting location
Front
 
Complementary
handle colour
Black
 
rotary handle mounting style
Extended

Country of Origin: India

Write Your Own Review
You're reviewing:MCCB Accessory - EasyPact CVS Accessory,LV432598,PowerPact Multistandard L, EasyPact CVS 400/630
Your Rating

* required field


No sellers found for this product.
 
X
 
X
 
X
 
X
Hello World!