Medium XA2 Pilot Light,110v AC, white
In stock
SKU
XA2EVF1LC
Regular Price
₹ 194
Special Price
₹ 132
32% Off
CHECK DELIVERY TIME & COD AVAILABILITY
Pilot light/lamp with integral LED - Schneider Electric (Harmony XA2) - White light - Supply voltage 110Vac - 22mm diameter - Screw-clamp terminals - IP40
Country of Origin: China
Product Name | Medium XA2 Pilot Light,110v AC, white |
Range Name | XA2 series |
Tax Class | GST-18 |
Weight | 1.0000 |
Activity | IDSIG |
Net Weight | 0.017KG |
Rated Supply voltage | 24 V AC/DC |
Mounting Diameter | 22mm |
Product Category | 22 mm Pushbuttons, switches, pilots lights |
MPG Description | SIG - EMR |
Height | 29MM |
Width | 29MM |
MPG | D4 |
Maximum Depth | 53MM |
Chapter ID | 85318000 |
Frequency | 50/60 Hz |
Description | Pilot light/lamp with integral LED - Schneider Electric (Harmony XA2) - White light - Supply voltage 110Vac - 22mm diameter - Screw-clamp terminals - IP40 Country of Origin: China |
Write Your Own Review
* required field
No sellers found for this product.
