Share

Medium XA2 Pilot Light,220v AC,Red

In stock
SKU
XA2EVM4LC
Regular Price ₹ 167 Special Price ₹ 114
32% Off
CHECK DELIVERY TIME & COD AVAILABILITY

Pilot light/lamp with integral LED - Schneider Electric (Harmony XA2) - Red light - Supply voltage 220Vac / 230Vac - 22mm diameter - Screw-clamp terminals - IP40

Country of Origin: China

More Information
Product Name Medium XA2 Pilot Light,220v AC,Red
Range Name XA2 series
Tax Class GST-18
Activity IDSIG
Net Weight 0.5KG
Rated Supply voltage 24 V AC/DC
Mounting Diameter 22mm
Category 22 mm Pushbuttons, switches, pilots lights
MPG Description SIG - EMR
Height 29MM
Width 29MM
MPG D4
Maximum Depth 53MM
Chapter ID 85318000
Frequency 50/60 Hz
Description

Pilot light/lamp with integral LED - Schneider Electric (Harmony XA2) - Red light - Supply voltage 220Vac / 230Vac - 22mm diameter - Screw-clamp terminals - IP40

Country of Origin: China

Write Your Own Review
You're reviewing:Medium XA2 Pilot Light,220v AC,Red
Your Rating

* required field


No sellers found for this product.
 
X
 
X
 
X
 
X
Hello World!