Share

Acti9-MCB - xC60 - 2 poles - 10 A - B curve

In stock
SKU
A9N2P10B
Regular Price ₹ 1,097 Special Price ₹ 570
48% Off
CHECK DELIVERY TIME & COD AVAILABILITY

Main
device application
Distribution
 
range of product
Acti 9
 
range
Acti 9
 
product name
XC60
 
product or component type
Miniature circuit-breaker
 
device short name
XC60
 
poles description
2P
 
number of protected poles
2
 
[In] rated current
10 A
 
network type
DC
AC
 
trip unit technology
Thermal-magnetic
 
curve code
B
 
utilisation category
Category A conforming to EN/IEC 60947-2
 
suitability for isolation
Yes conforming to EN/IEC 60947-2
 
Complementary
network frequency
50/60 Hz
 
[Ue] rated operational voltage
240 V AC 50/60 Hz
380...415 V AC 50/60 Hz
100...125 V DC
 
magnetic tripping limit
4 x In +/- 20 %
 
breaking capacity
10000 A Icn at 240 V AC 50/60 Hz conforming to EN/IEC 60898-1
10000 A Icn at 415 V AC 50/60 Hz conforming to EN/IEC 60898-1
15 kA Icu at 380...415 V AC 50/60 Hz conforming to EN/IEC 60947-2
6 kA Icu at 100...125 V DC conforming to EN/IEC 60947-2
 
[Ics] rated service breaking capacity
6 kA conforming to EN/IEC 60947-2 - 100...125 V DC
7.5 kA conforming to EN/IEC 60947-2 - 380...415 V AC 50/60 Hz
 
limitation class
3 conforming to EN/IEC 60898-1
3 conforming to EN/IEC 60947-2
 
[Ui] rated insulation voltage
500 V AC 50/60 Hz conforming to EN/IEC 60947-2
 
[Uimp] rated impulse withstand voltage
6 kV conforming to EN/IEC 60947-2
 
contact position indicator
Yes
 
control type
Toggle
 
local signalling
ON/OFF indication
 
mounting mode
Clip-on
 
mounting support
35 mm DIN rail
 
comb busbar and distribution block compatibility
Top: YES
 
9 mm pitches
4
 
height
85 mm
 
width
36 mm
 
depth
77.5 mm
 
net weight
0.215 kg
 
colour
White
 
mechanical durability
20000 cycles
 
electrical durability
20000 cycles
 
connections - terminals
Tunnel type terminals (bottom) 16 mm² flexible
Tunnel type terminals (bottom) 25 mm² rigid
Biconnect (top)
 
wire stripping length
13 mm for top or bottom connection
 
tightening torque
2 N.m
 
earth-leakage protection
Separate block
 
product compatibility
C60 auxiliary
C60 accessories
 
Environment
standards
EN/IEC 60947-2
EN/IEC 60898-1
 
IP degree of protection
IP20 conforming to IEC 60529
 
pollution degree
3
 
tropicalisation
2 conforming to IEC 60068-1
 
relative humidity
95 % at 55 °C
 
ambient air temperature for operation
-30…70 °C
 
ambient air temperature for storage
-40…85 °C
 
Packing Units
Unit Type of Package 1
PCE
 
Number of Units in Package 1
1
 
Package 1 Weight
0.22 kg
 
Package 1 Height
7 cm
 
Package 1 width
4 cm
 
Package 1 Length
8 cm
More Information
Product Name Acti9-MCB - xC60 - 2 poles - 10 A - B curve
Range Name Acti 9
Product Category MCB
Tax Class GST-18
Weight 1.0000
Current Rating 10A
Maximum Depth ‪77.5‬MM, ‪7.75‬CM
Width 36MM, 3.6CM
Height 85MM, 8.5CM
Number of Poles 2P
Breaking Capacity 15 kA
Tripping Curves B
Color White
Description
Main
device application
Distribution
 
range of product
Acti 9
 
range
Acti 9
 
product name
XC60
 
product or component type
Miniature circuit-breaker
 
device short name
XC60
 
poles description
2P
 
number of protected poles
2
 
[In] rated current
10 A
 
network type
DC
AC
 
trip unit technology
Thermal-magnetic
 
curve code
B
 
utilisation category
Category A conforming to EN/IEC 60947-2
 
suitability for isolation
Yes conforming to EN/IEC 60947-2
 
Complementary
network frequency
50/60 Hz
 
[Ue] rated operational voltage
240 V AC 50/60 Hz
380...415 V AC 50/60 Hz
100...125 V DC
 
magnetic tripping limit
4 x In +/- 20 %
 
breaking capacity
10000 A Icn at 240 V AC 50/60 Hz conforming to EN/IEC 60898-1
10000 A Icn at 415 V AC 50/60 Hz conforming to EN/IEC 60898-1
15 kA Icu at 380...415 V AC 50/60 Hz conforming to EN/IEC 60947-2
6 kA Icu at 100...125 V DC conforming to EN/IEC 60947-2
 
[Ics] rated service breaking capacity
6 kA conforming to EN/IEC 60947-2 - 100...125 V DC
7.5 kA conforming to EN/IEC 60947-2 - 380...415 V AC 50/60 Hz
 
limitation class
3 conforming to EN/IEC 60898-1
3 conforming to EN/IEC 60947-2
 
[Ui] rated insulation voltage
500 V AC 50/60 Hz conforming to EN/IEC 60947-2
 
[Uimp] rated impulse withstand voltage
6 kV conforming to EN/IEC 60947-2
 
contact position indicator
Yes
 
control type
Toggle
 
local signalling
ON/OFF indication
 
mounting mode
Clip-on
 
mounting support
35 mm DIN rail
 
comb busbar and distribution block compatibility
Top: YES
 
9 mm pitches
4
 
height
85 mm
 
width
36 mm
 
depth
77.5 mm
 
net weight
0.215 kg
 
colour
White
 
mechanical durability
20000 cycles
 
electrical durability
20000 cycles
 
connections - terminals
Tunnel type terminals (bottom) 16 mm² flexible
Tunnel type terminals (bottom) 25 mm² rigid
Biconnect (top)
 
wire stripping length
13 mm for top or bottom connection
 
tightening torque
2 N.m
 
earth-leakage protection
Separate block
 
product compatibility
C60 auxiliary
C60 accessories
 
Environment
standards
EN/IEC 60947-2
EN/IEC 60898-1
 
IP degree of protection
IP20 conforming to IEC 60529
 
pollution degree
3
 
tropicalisation
2 conforming to IEC 60068-1
 
relative humidity
95 % at 55 °C
 
ambient air temperature for operation
-30…70 °C
 
ambient air temperature for storage
-40…85 °C
 
Packing Units
Unit Type of Package 1
PCE
 
Number of Units in Package 1
1
 
Package 1 Weight
0.22 kg
 
Package 1 Height
7 cm
 
Package 1 width
4 cm
 
Package 1 Length
8 cm
Write Your Own Review
You're reviewing:Acti9-MCB - xC60 - 2 poles - 10 A - B curve
Your Rating

* required field


No sellers found for this product.
 
X
 
X
 
X
 
X
Hello World!