Acti9-MCB - xC60 - 2 poles - 25 A - D curve
In stock
SKU
A9N2P25D
Regular Price
₹ 1,150
Special Price
₹ 598
48% Off
CHECK DELIVERY TIME & COD AVAILABILITY
device application |
Distribution
|
|
---|---|---|
range of product |
Acti 9
|
|
range |
Acti 9
|
|
product name |
XC60
|
|
product or component type |
Miniature circuit-breaker
|
|
device short name |
XC60
|
|
poles description |
2P
|
|
number of protected poles |
2
|
|
[In] rated current |
25 A
|
|
network type |
DC
AC |
|
trip unit technology |
Thermal-magnetic
|
|
curve code |
D
|
|
utilisation category |
Category A conforming to EN/IEC 60947-2
|
|
suitability for isolation |
Yes conforming to EN/IEC 60947-2
|
network frequency |
50/60 Hz
|
|
---|---|---|
[Ue] rated operational voltage |
240 V AC 50/60 Hz
380...415 V AC 50/60 Hz 100...125 V DC |
|
magnetic tripping limit |
12 x In +/- 20 %
|
|
breaking capacity |
10000 A Icn at 240 V AC 50/60 Hz conforming to EN/IEC 60898-1
10000 A Icn at 415 V AC 50/60 Hz conforming to EN/IEC 60898-1 15 kA Icu at 380...415 V AC 50/60 Hz conforming to EN/IEC 60947-2 6 kA Icu at 100...125 V DC conforming to EN/IEC 60947-2 |
|
[Ics] rated service breaking capacity |
6 kA conforming to EN/IEC 60947-2 - 100...125 V DC
15 kA conforming to EN/IEC 60947-2 - 380...415 V AC 50/60 Hz |
|
limitation class |
3 conforming to EN/IEC 60898-1
3 conforming to EN/IEC 60947-2 |
|
[Ui] rated insulation voltage |
500 V AC 50/60 Hz conforming to EN/IEC 60947-2
|
|
[Uimp] rated impulse withstand voltage |
6 kV conforming to EN/IEC 60947-2
|
|
contact position indicator |
Yes
|
|
control type |
Toggle
|
|
local signalling |
ON/OFF indication
|
|
mounting mode |
Clip-on
|
|
mounting support |
35 mm DIN rail
|
|
comb busbar and distribution block compatibility |
Top: YES
|
|
9 mm pitches |
4
|
|
height |
85 mm
|
|
width |
36 mm
|
|
depth |
77.5 mm
|
|
net weight |
0.215 kg
|
|
colour |
White
|
|
mechanical durability |
20000 cycles
|
|
electrical durability |
10000 cycles
|
|
connections - terminals |
Tunnel type terminals (bottom) 16 mm² flexible
Tunnel type terminals (bottom) 25 mm² rigid Biconnect (top) |
|
wire stripping length |
13 mm for top or bottom connection
|
|
tightening torque |
2 N.m
|
|
earth-leakage protection |
Separate block
|
|
product compatibility |
C60 accessories
C60 auxiliary |
standards |
EN/IEC 60898-1
EN/IEC 60947-2 |
|
---|---|---|
IP degree of protection |
IP20 conforming to IEC 60529
|
|
pollution degree |
3
|
|
tropicalisation |
2 conforming to IEC 60068-1
|
|
relative humidity |
95 % at 55 °C
|
|
ambient air temperature for operation |
-30…70 °C
|
|
ambient air temperature for storage |
-40…85 °C
|
Unit Type of Package 1 |
PCE
|
|
---|---|---|
Number of Units in Package 1 |
1
|
|
Package 1 Weight |
0.236 kg
|
|
Package 1 Height |
7 cm
|
|
Package 1 width |
4 cm
|
|
Package 1 Length |
8 cm
|
Product Name | Acti9-MCB - xC60 - 2 poles - 25 A - D curve | |||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||
Range Name | Acti 9 | |||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||
Product Category | MCB | |||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||
Tax Class | GST-18 | |||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||
Weight | 1.0000 | |||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||
Current Rating | 25A | |||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||
Maximum Depth | ‪77.5‬MM, ‪7.75‬CM | |||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||
Width | 36MM, 3.6CM | |||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||
Height | 85MM, 8.5CM | |||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||
Number of Poles | 2P | |||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||
Breaking Capacity | 15 kA | |||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||
Tripping Curves | D | |||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||
Color | White | |||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||
Description |
|
Write Your Own Review
* required field
No sellers found for this product.
