MINIATURE RELAY 5A 2CO 230VAC WITH LED
In stock
SKU
RXM2LB2P7
Regular Price
₹ 455
Special Price
₹ 264
42% Off
( Prices are all exclusive of taxes )
CHECK DELIVERY TIME & COD AVAILABILITY
MINIATURE RELAY OPTIMUM 2 CO 230 VAC 50/ from Schneider is built using quality materials and advanced techniques. Please check the technical specifications for more details. Enter your pin code above to know its delivery availability in your area. For more information not available here, please feel free to contact us.
Country of Origin: China
Product Name | MINIATURE RELAY 5A 2CO 230VAC WITH LED |
---|---|
Range Name | Harmony Relays |
Tax Class | GST-18 |
Rated Supply voltage | 24 V AC/DC |
Activity | IDSIG |
Category | electro mechanical relay |
MPG Description | SIG - EMR |
Height | 27MM |
Width | 21MM |
MPG | D4 |
Maximum Depth | 46MM |
Chapter ID | 85364100 |
Frequency | 50/60 Hz |
Write Your Own Review
No sellers found for this product.