MINIATURE RELAY OPTIMUM 4 CO 120 VAC 50/
In stock
SKU
RXM4LB1F7
Regular Price
₹ 499
Special Price
₹ 304
39% Off
CHECK DELIVERY TIME & COD AVAILABILITY
MINIATURE RELAY OPTIMUM 4 CO 120 VAC 50/
Country of Origin: China
Product Name | MINIATURE RELAY OPTIMUM 4 CO 120 VAC 50/ |
Range Name | RXM series |
Tax Class | GST-18 |
Weight | 794.0000 |
Rated Supply voltage | 24 V AC/DC |
Activity | IDSIG |
Product Category | electro mechanical relay |
MPG Description | SIG - EMR |
Height | 27MM |
Width | 21MM |
MPG | D4 |
Maximum Depth | 46MM |
Chapter ID | 85364100 |
Frequency | 50/60 Hz |
Description | MINIATURE RELAY OPTIMUM 4 CO 120 VAC 50/ Country of Origin: China |
Write Your Own Review
* required field
No sellers found for this product.
