MINIATURE RELAY OPTIMUM 4 CO 36 VDC AND
In stock
SKU
RXM4LB2CD
Regular Price
₹ 550
Special Price
₹ 319
42% Off
( Prices are all exclusive of taxes )
CHECK DELIVERY TIME & COD AVAILABILITY
MINIATURE RELAY OPTIMUM 4 CO 36 VDC AND
Country of Origin: China
Product Name | MINIATURE RELAY OPTIMUM 4 CO 36 VDC AND |
---|---|
Range Name | RXM series |
Tax Class | GST-18 |
Rated Supply voltage | 24 V AC/DC |
Activity | IDSIG |
Net Weight | 0.017KG |
Category | electro mechanical relay |
MPG Description | SIG - EMR |
Height | 27MM |
Width | 21MM |
MPG | D4 |
Maximum Depth | 46MM |
Chapter ID | 85364100 |
Frequency | - |
Description | MINIATURE RELAY OPTIMUM 4 CO 36 VDC AND Country of Origin: China |
Write Your Own Review
* Required Field
No sellers found for this product.