Mobiya Solar Lamp
In stock
SKU
AEP-LR01-S2000
Regular Price
₹ 2,688
Special Price
₹ 2,500
7% Off
( Prices are all exclusive of taxes )
CHECK DELIVERY TIME & COD AVAILABILITY
Mobiya Original is a robust solar lantern that will provide you with safe, reliable
and clean energy for lighting and USB charging needs.
Its innovative design makes it effective and also human-centric:
- Made of recyclable materials which contribute to reducing your carbon footprint
- Integrated LED technology that lasts longer and enhances your well-being
- Easily replaceable Lithium Ferro Phosphate (LFP) battery can be charged easily
from a solar panel or 5 V USB port
- Multiple mounting options are provided for your lighting requirements
In short, Mobiya Original is good for you and for the planet.
Maximum light output | 280 lumens |
Maximum LED power output | 2.2 W |
Battery: Type and size | 3.2 V, 3.4 Ah Lithium Ferro Phosphate, 2000 cycles |
Solar input voltage | 4.5 V (± 10%) |
Mobile phone charging port | 5 V, 550 mA |
Accessory | 4-in-1 universal USB Charging Cable Adapter |
LED Indication | Battery Status, Battery Low and Battery charging |
Operating temperature | -10 to 50C |
Dimension of the solar panel in mm (LBH) | 185 x 185 x 16 |
IP degree of protection | IP65 |
Dimension of the lamp in mm (LBH) | 158.2 x 152 x 141.7 |
Gross weight in kg (with packaging) | 1.3 kg |
Net weight in kg (without packaging) | 1.0 kg |
Certification* | VeraSol, SONCAP, IP65, LM79, LM80, CE and SABS (IEC Report) |
Product Name | Mobiya Solar Lamp |
---|---|
Range Name | Mobiya |
Tax Class | GST-12 |
Write Your Own Review
No sellers found for this product.