Modicon Power Supply,MOD.POWER SUPPLY 24V 0,3A
In stock
SKU
ABL8MEM24003
Regular Price
₹ 5,371
Special Price
₹ 3,444
36% Off
( Prices are all exclusive of taxes )
CHECK DELIVERY TIME & COD AVAILABILITY
Range of Product |
Modicon Power Supply
|
|
---|---|---|
Product or Component Type |
Power supply
|
|
power supply type |
Regulated switch mode
|
|
Nominal Input Voltage |
100...240 V AC phase to phase, terminal(s): L1-L2
100...240 V AC single phase, terminal(s): N-L1 120...250 V DC |
|
Input Voltage Limits |
85...264 V AC
|
|
rated power in W |
7 W
|
|
Output Voltage |
24 V DC
|
|
power supply output current |
0.3 A
|
input protection type |
Integrated fuse (not interchangeable)
|
|
---|---|---|
inrush current |
20 A
|
|
power factor |
0.5 at 24 V DC
|
|
Efficiency |
78 %
|
|
Output Voltage adjustment |
22.2...28.8 V adjustable
|
|
Power Dissipation in W |
2 W
|
|
current consumption |
0.18 A 240 V AC
0.25 A 100 V AC |
|
residual ripple |
250 mV
|
|
Output Protection Type |
Thermal
Against short-circuits |
|
Connections - Terminals |
Screw type terminals: 2 x 0.14...2 x 2.5 mm², (AWG 26...AWG 14) for input connection
Screw type terminals: 2 x 0.14...2 x 2.5 mm², (AWG 26...AWG 14) for output connection |
|
status LED |
1 LED (green)Output Voltage:
|
|
Depth |
59 mm
|
|
Height |
100 mm
|
|
Width |
36 mm
|
|
Net Weight |
0.1 kg
|
|
output coupling |
Parallel
Series |
|
Marking |
CE
|
|
mounting support |
35 x 7.5 mm symmetrical DIN rail
panel 2 screws, diameter : 4 mm 35 x 15 mm symmetrical DIN rail |
|
operating position |
Vertical
|
Standards |
UL 508
CSA C22.2 No 60950-1 |
|
---|---|---|
Product Certifications |
KC
TUV 60950-1 RCM EAC CCSAus CSA 22-2 No 950 CULus 508 |
|
Environmental Characteristic |
EMC conforming to EN 55022 class B
EMC conforming to EN 61000-6-3 EMC conforming to EN/IEC 61000-6-2 EMC conforming to EN/IEC 61204-3 Safety conforming to EN/IEC 60950-1 Safety conforming to SELV |
|
Operating Altitude |
2000 m
|
|
IP Degree of Protection |
IP20 conforming to EN/IEC 60529
|
|
Ambient Air Temperature For Operation |
-25…55 °C (without)
55…70 °C (with derating factor) |
|
Ambient Air Temperature for Storage |
-40…70 °C
|
|
relative humidity |
0…90 % during operation
0…95 % in storage |
|
Dielectric Strength |
3000 V between input and output
|
Package 1 Weight |
0.134 kg
|
|
---|---|---|
Package 1 Height |
0.500 dm
|
|
Package 1 Width |
0.740 dm
|
|
Package 1 Length |
1.000 dm
|
Product Name | Modicon Power Supply,MOD.POWER SUPPLY 24V 0,3A | |||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
Range Name | Modicon Power Supply | |||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||
Tax Class | GST-18 | |||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||
Activity | IDMST | |||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||
Net Weight | 0.1 kg | |||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||
Power Rating | 7W | |||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||
Nominal Output Voltage | 24V | |||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||
Category | Power Supply | |||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||
Input Voltage | 100-240V AC | |||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||
MPG Description | Pwr supply,Rly,Trf-G | |||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||
Height | 100MM | |||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||
Width | 59MM | |||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||
MPG | B4 | |||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||
Maximum Depth | 36MM | |||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||
Chapter ID | 85045090 | |||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||
Description |
|
Write Your Own Review
* Required Field
No sellers found for this product.