Motor Starter - Pebble Grey
Switch to the extra-ordinary with Livia range of switches and accessories ! LIVIA is a name originates from the latin word Olive which is symbol of peace. LIVIA represents life which is stylish, enjoyable and peaceful. A visual delight with high functionality, wide and complete range and well crafted for a tasteful interior. Sleek, Stylish, Easy to Clean & Completely Safe and Reliable - Livia is the perfect solution - be it your home, your office, your hotel, your hospital or any other installation
Stylish Looks - Soft white texture with glossy finish
Sleek Design & Glossy Finish to minimize dust accumulation
Easy of Operate: Clear visual indication of "ON" / "OFF" buttons with no risk of inadvertent switching
Easy to Install - Snap-In / Snap-Out front loading modules
Your favorite Livia switches are now antibacterial.
With silver-ion technology that make switches and cover plates self-disinfecting!
Country of Origin: India
Product Name | Motor Starter - Pebble Grey |
Range Name | Livia |
Product Category | Accessories |
Tax Class | GST-18 |
Weight | 1.0000 |
Color | Dark Grey |
Current Rating | 25A |
No of Modules | 2 Mod |
Description | Switch to the extra-ordinary with Livia range of switches and accessories ! LIVIA is a name originates from the latin word Olive which is symbol of peace. LIVIA represents life which is stylish, enjoyable and peaceful. A visual delight with high functionality, wide and complete range and well crafted for a tasteful interior. Sleek, Stylish, Easy to Clean & Completely Safe and Reliable - Livia is the perfect solution - be it your home, your office, your hotel, your hospital or any other installation Stylish Looks - Soft white texture with glossy finish Your favorite Livia switches are now antibacterial.
Country of Origin: India |
* required field