Share

N/O FAULT CONTACT N/O INST FOR GV3P/L

In stock
SKU
GVAED101
Regular Price ₹ 1,255 Special Price ₹ 678
46% Off
CHECK DELIVERY TIME & COD AVAILABILITY

Main
range
TeSys
 
device short name
GVAED
 
product or component type
Auxiliary contact block
 
product compatibility
GV3P
GV3L
 
mounting location
Front side
 
auxiliary contacts operation
Fault signal 1 NO
 
pole contact composition
2 NO
 
connections - terminals
Screw clamp terminals 1 cable(s) 1…2.5 mm²solid
Screw clamp terminals 2 cable(s) 1…2.5 mm²solid
Screw clamp terminals 1 cable(s) 0.75…2.5 mm²flexible without cable end
Screw clamp terminals 2 cable(s) 0.75…2.5 mm²flexible without cable end
Screw clamp terminals 2 cable(s) 0.75…1.5 mm²flexible with cable end
Screw clamp terminals 1 cable(s) 0.75…1.5 mm²flexible with cable end
 
quantity per set
Set of 1
 
Complementary
[Ui] rated insulation voltage
600 V conforming to UL 508
690 V conforming to IEC 60947-1
600 V conforming to CSA C22.2 No 14
 
[Ue] rated operational voltage
24...240 V AC
24...60 V DC
 
[Ith] conventional free air thermal current
2.5 A
 
protection type
GB2CB... circuit breaker
GG fuse 10 A
 
mechanical durability
100000 cycles
 
minimum switching current
5 mA
 
minimum switching voltage
17 V
 
rated operational power in VA
300 VA at 48 V AC-15 - electrical durability: 100000 cycles
400 VA at 690 V AC-15 - electrical durability: 100000 cycles
500 VA at 110…127 V AC-15 - electrical durability: 100000 cycles
500 VA at 500 V AC-15 - electrical durability: 100000 cycles
650 VA at 440 V AC-15 - electrical durability: 100000 cycles
720 VA at 230…240 V AC-15 - electrical durability: 100000 cycles
850 VA at 380…415 V AC-15 - electrical durability: 100000 cycles
 
rated operational power in W
120 W at 240 V DC-13 - electrical durability: 100000 cycles
140 W at 110 V DC-13 - electrical durability: 100000 cycles
140 W at 24 V DC-13 - electrical durability: 100000 cycles
180 W at 60 V DC-13 - electrical durability: 100000 cycles
240 W at 48 V DC-13 - electrical durability: 100000 cycles
 
tightening torque
1.4 N.m - on screw clamp terminals
 
height
11 mm
 
width
45 mm
 
depth
29 mm
 
net weight
0.05 kg
 
Environment
environmental characteristic
Normal environment
More Information
Product Name N/O FAULT CONTACT N/O INST FOR GV3P/L
specification test testtttttt
Range Name TeSys
Tax Class GST-18
Description
Main
range
TeSys
 
device short name
GVAED
 
product or component type
Auxiliary contact block
 
product compatibility
GV3P
GV3L
 
mounting location
Front side
 
auxiliary contacts operation
Fault signal 1 NO
 
pole contact composition
2 NO
 
connections - terminals
Screw clamp terminals 1 cable(s) 1…2.5 mm²solid
Screw clamp terminals 2 cable(s) 1…2.5 mm²solid
Screw clamp terminals 1 cable(s) 0.75…2.5 mm²flexible without cable end
Screw clamp terminals 2 cable(s) 0.75…2.5 mm²flexible without cable end
Screw clamp terminals 2 cable(s) 0.75…1.5 mm²flexible with cable end
Screw clamp terminals 1 cable(s) 0.75…1.5 mm²flexible with cable end
 
quantity per set
Set of 1
 
Complementary
[Ui] rated insulation voltage
600 V conforming to UL 508
690 V conforming to IEC 60947-1
600 V conforming to CSA C22.2 No 14
 
[Ue] rated operational voltage
24...240 V AC
24...60 V DC
 
[Ith] conventional free air thermal current
2.5 A
 
protection type
GB2CB... circuit breaker
GG fuse 10 A
 
mechanical durability
100000 cycles
 
minimum switching current
5 mA
 
minimum switching voltage
17 V
 
rated operational power in VA
300 VA at 48 V AC-15 - electrical durability: 100000 cycles
400 VA at 690 V AC-15 - electrical durability: 100000 cycles
500 VA at 110…127 V AC-15 - electrical durability: 100000 cycles
500 VA at 500 V AC-15 - electrical durability: 100000 cycles
650 VA at 440 V AC-15 - electrical durability: 100000 cycles
720 VA at 230…240 V AC-15 - electrical durability: 100000 cycles
850 VA at 380…415 V AC-15 - electrical durability: 100000 cycles
 
rated operational power in W
120 W at 240 V DC-13 - electrical durability: 100000 cycles
140 W at 110 V DC-13 - electrical durability: 100000 cycles
140 W at 24 V DC-13 - electrical durability: 100000 cycles
180 W at 60 V DC-13 - electrical durability: 100000 cycles
240 W at 48 V DC-13 - electrical durability: 100000 cycles
 
tightening torque
1.4 N.m - on screw clamp terminals
 
height
11 mm
 
width
45 mm
 
depth
29 mm
 
net weight
0.05 kg
 
Environment
environmental characteristic
Normal environment
Write Your Own Review
You're reviewing:N/O FAULT CONTACT N/O INST FOR GV3P/L
Your Rating

* required field


No sellers found for this product.
 
X
 
X
 
X
 
X
Hello World!