Neon Phase Indicator
Switch to the extra-ordinary with Livia range of switches and accessories ! LIVIA is a name originates from the latin word Olive which is symbol of peace. LIVIA represents life which is stylish, enjoyable and peaceful. A visual delight with high functionality, wide and complete range and well crafted for a tasteful interior. Sleek, Stylish, Easy to Clean & Completely Safe and Reliable - Livia is the perfect solution - be it your home, your office, your hotel, your hospital or any other installation
Energy Efficient LED indicator
Perfect illumination levels to be distinctly identifiable as "On"
Dispersion Strip to avoid direct glare from LED
Easy to Install - Snap-In / Snap-Out front loading modules
Your favorite Livia switches are now antibacterial.
With silver-ion technology that make switches and cover plates self-disinfecting!
Country of Origin: India
Product Name | Neon Phase Indicator |
---|---|
Range Name | Livia AB |
Category | Accessories |
Tax Class | GST-18 |
Color | White |
Indicator Type | LED Indicator |
Color of Indicator | Red |
Description | Switch to the extra-ordinary with Livia range of switches and accessories ! LIVIA is a name originates from the latin word Olive which is symbol of peace. LIVIA represents life which is stylish, enjoyable and peaceful. A visual delight with high functionality, wide and complete range and well crafted for a tasteful interior. Sleek, Stylish, Easy to Clean & Completely Safe and Reliable - Livia is the perfect solution - be it your home, your office, your hotel, your hospital or any other installation Energy Efficient LED indicator Your favorite Livia switches are now antibacterial.
Country of Origin: India |
* Required Field