Share

Phaseo Dedicated,PS 100 240V 12V 60W SWITCHING MODE

In stock
SKU
ABL1REM12050
Regular Price ₹ 4,126 Special Price ₹ 2,764
33% Off
CHECK DELIVERY TIME & COD AVAILABILITY

Main
Range of Product
Phaseo Dedicated
 
Product or Component Type
Power supply
 
power supply type
Regulated switch mode
 
rated power in W
60 W
 
Input Voltage
100...240 V AC single phase
120...370 V DC
 
Output Voltage
12 V DC
 
power supply output current
5 A
 
operating position
Any position
 
vibration resistance
2 gn (f= 9…150 Hz) conforming to EN/IEC 61131-2
3.5 mm (f= 5…9 Hz) conforming to EN/IEC 61131-2
 
name of test
Conducted interference conforming to EN 61000-4-8 level 4
Electrostatic discharges conforming to EN/IEC 61000-4-2 level 3
Induced electromagnetic field conforming to EN/IEC 61000-4-6 level 3
Radiated electromagnetic field conforming to EN/IEC 61000-4-3 level 3
Rapid transient conforming to IEC 61000-4-4 level 3
Conducted/radiated emissions conforming to EN 55022 class B
Conducted/radiated emissions conforming to EN/IEC 55011
Emission conforming to EN/IEC 61000-6-3
Primary outage conforming to IEC 61000-4-11
Surge conforming to EN/IEC 61000-4-5
 
Complementary
Input Voltage Limits
85...264 V
 
network frequency
47...63 Hz
 
inrush current
50 A at 115 V AC
100 A at 230 V AC
 
cos phi
0.65
 
Efficiency
80 %
 
Power Dissipation in W
15 W
 
current consumption
1 A at 240 V
2 A at 100 V
 
input protection type
Integrated fuse (not interchangeable)
 
Output Voltage limits
10.8...13.2 V
 
line and load regulation
+/- 3 %
 
holding time
>= 10 ms at 100 V
>= 40 ms at 240 V
 
Output Protection Type
Against overload, protection technology: 1.1...1.5 x In
Against overvoltage, protection technology: tripping if U > 1.25 x Un
Against short-circuits, protection technology: automatic reset
Thermal
 
Connections - Terminals
For ground connection: screw type terminals, connection capacity: 1 x 4 mm² AWG 12
For input connection: screw type terminals, connection capacity: 2 x 4 mm² AWG 12
For output connection: screw type terminals, connection capacity: 2 x 4 mm² AWG 12
 
Marking
CE
 
mounting support
Panel
Reversible mounting bracket
 
Operating Altitude
2000 m
 
output coupling
Series
Parallel
 
Overvoltage Category
II
 
meantime between failure [MTBF]
100000 h at 40 °C
 
status LED
1 LED (green)Output Voltage:
 
Net Weight
0.44 kg
 
Environment
Product Certifications
KC
RCM
CSA 22-2 No 60950-1
EAC
TUV 60950-1
CCSAus
UL 508
 
Environmental Characteristic
EMC conforming to EN 50081-1
EMC conforming to EN 50082-2
EMC conforming to EN 61000-6-3
EMC conforming to EN/IEC 61000-6-2
Safety conforming to EN/IEC 60950-1
Safety conforming to SELV
 
IP Degree of Protection
IP20 conforming to EN/IEC 60950
 
Ambient Air Temperature For Operation
0…45 °C (without derating)
45…60 °C (with derating factor)
 
Ambient Air Temperature for Storage
-25…85 °C
 
relative humidity
20…90 %
 
Overvoltage Category
Class I conforming to VDE 0106-1
 
pollution degree
2
 
Dielectric Strength
1500 V between input and ground
3000 V between input and output
500 V between output and ground
 
Packing Units
Unit Type of Package 1
PCE
 
Number of Units in Package 1
1
 
Package 1 Weight
588 g
 
Package 1 Height
5.5 cm
 
Package 1 width
11.8 cm
 
Package 1 Length
23.5 cm
 
Unit Type of Package 2
S03
 
Number of Units in Package 2
15
 
Package 2 Weight
8.934 kg
 
Package 2 Height
30 cm
 
Package 2 width
30 cm
 
Package 2 Length
40 cm
 
Unit Type of Package 3
P06
 
Number of Units in Package 3
120
 
Package 3 Weight
84.764 kg
 
Package 3 Height
77 cm
 
Package 3 width
80 cm
 
Package 3 Length
60 cm
More Information
Product Name Phaseo Dedicated,PS 100 240V 12V 60W SWITCHING MODE
Range Name Phaseo Dedicated
Tax Class GST-18
Activity IDMST
Net Weight 0.44KG
Power Rating 60W
Nominal Output Voltage 12V
Category Power Supply
Input Voltage 100-240V AC
MPG Description Pwr supply,Rly,Trf-G
Height 5.5CM
Width 11.8CM
MPG B4
Maximum Depth 23.5CM
Chapter ID 85045090
Frequency 47-63 Hz
Description
Main
Range of Product
Phaseo Dedicated
 
Product or Component Type
Power supply
 
power supply type
Regulated switch mode
 
rated power in W
60 W
 
Input Voltage
100...240 V AC single phase
120...370 V DC
 
Output Voltage
12 V DC
 
power supply output current
5 A
 
operating position
Any position
 
vibration resistance
2 gn (f= 9…150 Hz) conforming to EN/IEC 61131-2
3.5 mm (f= 5…9 Hz) conforming to EN/IEC 61131-2
 
name of test
Conducted interference conforming to EN 61000-4-8 level 4
Electrostatic discharges conforming to EN/IEC 61000-4-2 level 3
Induced electromagnetic field conforming to EN/IEC 61000-4-6 level 3
Radiated electromagnetic field conforming to EN/IEC 61000-4-3 level 3
Rapid transient conforming to IEC 61000-4-4 level 3
Conducted/radiated emissions conforming to EN 55022 class B
Conducted/radiated emissions conforming to EN/IEC 55011
Emission conforming to EN/IEC 61000-6-3
Primary outage conforming to IEC 61000-4-11
Surge conforming to EN/IEC 61000-4-5
 
Complementary
Input Voltage Limits
85...264 V
 
network frequency
47...63 Hz
 
inrush current
50 A at 115 V AC
100 A at 230 V AC
 
cos phi
0.65
 
Efficiency
80 %
 
Power Dissipation in W
15 W
 
current consumption
1 A at 240 V
2 A at 100 V
 
input protection type
Integrated fuse (not interchangeable)
 
Output Voltage limits
10.8...13.2 V
 
line and load regulation
+/- 3 %
 
holding time
>= 10 ms at 100 V
>= 40 ms at 240 V
 
Output Protection Type
Against overload, protection technology: 1.1...1.5 x In
Against overvoltage, protection technology: tripping if U > 1.25 x Un
Against short-circuits, protection technology: automatic reset
Thermal
 
Connections - Terminals
For ground connection: screw type terminals, connection capacity: 1 x 4 mm² AWG 12
For input connection: screw type terminals, connection capacity: 2 x 4 mm² AWG 12
For output connection: screw type terminals, connection capacity: 2 x 4 mm² AWG 12
 
Marking
CE
 
mounting support
Panel
Reversible mounting bracket
 
Operating Altitude
2000 m
 
output coupling
Series
Parallel
 
Overvoltage Category
II
 
meantime between failure [MTBF]
100000 h at 40 °C
 
status LED
1 LED (green)Output Voltage:
 
Net Weight
0.44 kg
 
Environment
Product Certifications
KC
RCM
CSA 22-2 No 60950-1
EAC
TUV 60950-1
CCSAus
UL 508
 
Environmental Characteristic
EMC conforming to EN 50081-1
EMC conforming to EN 50082-2
EMC conforming to EN 61000-6-3
EMC conforming to EN/IEC 61000-6-2
Safety conforming to EN/IEC 60950-1
Safety conforming to SELV
 
IP Degree of Protection
IP20 conforming to EN/IEC 60950
 
Ambient Air Temperature For Operation
0…45 °C (without derating)
45…60 °C (with derating factor)
 
Ambient Air Temperature for Storage
-25…85 °C
 
relative humidity
20…90 %
 
Overvoltage Category
Class I conforming to VDE 0106-1
 
pollution degree
2
 
Dielectric Strength
1500 V between input and ground
3000 V between input and output
500 V between output and ground
 
Packing Units
Unit Type of Package 1
PCE
 
Number of Units in Package 1
1
 
Package 1 Weight
588 g
 
Package 1 Height
5.5 cm
 
Package 1 width
11.8 cm
 
Package 1 Length
23.5 cm
 
Unit Type of Package 2
S03
 
Number of Units in Package 2
15
 
Package 2 Weight
8.934 kg
 
Package 2 Height
30 cm
 
Package 2 width
30 cm
 
Package 2 Length
40 cm
 
Unit Type of Package 3
P06
 
Number of Units in Package 3
120
 
Package 3 Weight
84.764 kg
 
Package 3 Height
77 cm
 
Package 3 width
80 cm
 
Package 3 Length
60 cm
Write Your Own Review
You're reviewing:Phaseo Dedicated,PS 100 240V 12V 60W SWITCHING MODE
Your Rating

* required field


No sellers found for this product.
 
X
 
X
 
X
 
X
Hello World!