Phaseo Dedicated,PS 100 240V 24V 100W PFC SWITCHING MODE
In stock
SKU
ABL1RPM24042
Regular Price
₹ 8,436
Special Price
₹ 5,652
33% Off
( Prices are all exclusive of taxes )
CHECK DELIVERY TIME & COD AVAILABILITY
Range of Product |
Phaseo Dedicated
|
|
---|---|---|
Product or Component Type |
Power supply
|
|
power supply type |
Regulated switch mode
|
|
rated power in W |
100 W
|
|
Input Voltage |
100...240 V AC single phase
120...370 V DC |
|
Output Voltage |
24 V DC
|
|
power supply output current |
4.2 A
|
|
operating position |
Any position
|
|
vibration resistance |
2 gn (f= 9…150 Hz) conforming to EN/IEC 61131-2
3.5 mm (f= 5…9 Hz) conforming to EN/IEC 61131-2 |
|
name of test |
Conducted interference conforming to EN 61000-4-8 level 4
Electrostatic discharges conforming to EN/IEC 61000-4-2 level 3 Induced electromagnetic field conforming to EN/IEC 61000-4-6 level 3 Radiated electromagnetic field conforming to EN/IEC 61000-4-3 level 3 Rapid transient conforming to IEC 61000-4-4 level 3 Conducted/radiated emissions conforming to EN 55022 class B Conducted/radiated emissions conforming to EN/IEC 55011 Emission conforming to EN/IEC 61000-6-3 Primary outage conforming to IEC 61000-4-11 Surge conforming to EN/IEC 61000-4-5 |
Input Voltage Limits |
85...264 V
|
|
---|---|---|
network frequency |
47...63 Hz
|
|
inrush current |
50 A at 115 V AC
100 A at 230 V AC |
|
cos phi |
0.7…0.95
|
|
Efficiency |
80 %
|
|
Power Dissipation in W |
25 W
|
|
current consumption |
0.7 A at 240 V
1.7 A at 100 V |
|
input protection type |
Integrated fuse (not interchangeable)
|
|
Output Voltage limits |
21.6...26.4 V
|
|
line and load regulation |
+/- 3 %
|
|
holding time |
>= 10 ms at 100 V
>= 40 ms at 240 V |
|
Output Protection Type |
Against overload, protection technology: 1.1...1.5 x In
Against overvoltage, protection technology: tripping if U > 1.25 x Un Against short-circuits, protection technology: automatic reset Thermal |
|
Connections - Terminals |
For ground connection: screw type terminals, connection capacity: 1 x 4 mm² AWG 12
For input connection: screw type terminals, connection capacity: 2 x 4 mm² AWG 12 For output connection: screw type terminals, connection capacity: 4 x 4 mm² AWG 12 |
|
Marking |
CE
|
|
mounting support |
Reversible mounting bracket
Panel |
|
Operating Altitude |
2000 m
|
|
output coupling |
Parallel
Series |
|
Overvoltage Category |
II
|
|
meantime between failure [MTBF] |
100000 h at 40 °C
|
|
status LED |
1 LED (green)Output Voltage:
|
|
Net Weight |
0.64 kg
|
Product Certifications |
TUV 60950-1
RCM UL 508 CCSAus CSA 22-2 No 60950-1 KC EAC |
|
---|---|---|
Environmental Characteristic |
EMC conforming to EN 50081-1
EMC conforming to EN 50082-2 EMC conforming to EN 61000-6-3 EMC conforming to EN/IEC 61000-6-2 Safety conforming to EN/IEC 60950-1 Safety conforming to SELV Low frequency harmonic currents conforming to EN/IEC 61000-3-2 |
|
IP Degree of Protection |
IP20 conforming to EN/IEC 60950
|
|
Ambient Air Temperature For Operation |
0…45 °C (without derating)
45…60 °C (with derating factor) |
|
Ambient Air Temperature for Storage |
-25…85 °C
|
|
relative humidity |
20…90 %
|
|
Overvoltage Category |
Class I conforming to VDE 0106-1
|
|
pollution degree |
2
|
|
Dielectric Strength |
1500 V between input and ground
3000 V between input and output 500 V between output and ground |
Package 1 Weight |
0.727 kg
|
|
---|---|---|
Package 1 Height |
0.550 dm
|
|
Package 1 width |
1.170 dm
|
|
Package 1 Length |
2.350 dm
|
Product Name | Phaseo Dedicated,PS 100 240V 24V 100W PFC SWITCHING MODE | |||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
Range Name | Phaseo Dedicated | |||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||
Tax Class | GST-18 | |||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||
Activity | IDMST | |||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||
Net Weight | 0.64 kg | |||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||
Power Rating | 100W | |||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||
Nominal Output Voltage | 24V | |||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||
Category | Power Supply | |||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||
Input Voltage | 100-240V AC | |||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||
MPG Description | Pwr supply,Rly,Trf-G | |||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||
Height | 5.5CM | |||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||
Width | 11.7CM | |||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||
MPG | B4 | |||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||
Maximum Depth | 23.5CM | |||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||
Chapter ID | 85045090 | |||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||
Frequency | 47-63 Hz | |||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||
Description |
|
Write Your Own Review
* Required Field
No sellers found for this product.