Phaseo Dedicated,PS 100 240V 24V 100W SWITCHING MODE
In stock
SKU
ABL1REM24042
Regular Price
₹ 6,915
Special Price
₹ 4,633
33% Off
( Prices are all exclusive of taxes )
CHECK DELIVERY TIME & COD AVAILABILITY
Range of Product |
Phaseo Dedicated
|
|
---|---|---|
Product or Component Type |
Power supply
|
|
power supply type |
Regulated switch mode
|
|
rated power in W |
100 W
|
|
Input Voltage |
100...240 V AC single phase
120...370 V DC |
|
Output Voltage |
24 V DC
|
|
power supply output current |
4.2 A
|
|
operating position |
Any position
|
|
vibration resistance |
2 gn (f= 9…150 Hz) conforming to EN/IEC 61131-2
3.5 mm (f= 5…9 Hz) conforming to EN/IEC 61131-2 |
|
name of test |
Conducted interference conforming to EN 61000-4-8 level 4
Electrostatic discharges conforming to EN/IEC 61000-4-2 level 3 Induced electromagnetic field conforming to EN/IEC 61000-4-6 level 3 Radiated electromagnetic field conforming to EN/IEC 61000-4-3 level 3 Rapid transient conforming to IEC 61000-4-4 level 3 Conducted/radiated emissions conforming to EN 55022 class B Conducted/radiated emissions conforming to EN/IEC 55011 Emission conforming to EN/IEC 61000-6-3 Primary outage conforming to IEC 61000-4-11 Surge conforming to EN/IEC 61000-4-5 |
Input Voltage Limits |
85...264 V
|
|
---|---|---|
network frequency |
47...63 Hz
|
|
inrush current |
50 A at 115 V AC
100 A at 230 V AC |
|
cos phi |
0.65
|
|
Efficiency |
80 %
|
|
Power Dissipation in W |
25 W
|
|
current consumption |
0.7 A at 240 V
1.4 A at 100 V |
|
input protection type |
Integrated fuse (not interchangeable)
|
|
Output Voltage limits |
21.6...26.4 V
|
|
line and load regulation |
+/- 3 %
|
|
holding time |
>= 10 ms at 100 V
>= 40 ms at 240 V |
|
Output Protection Type |
Against overload, protection technology: 1.1...1.5 x In
Against overvoltage, protection technology: tripping if U > 1.25 x Un Against short-circuits, protection technology: automatic reset Thermal |
|
Connections - Terminals |
For ground connection: screw type terminals, connection capacity: 1 x 4 mm² AWG 12
For input connection: screw type terminals, connection capacity: 2 x 4 mm² AWG 12 For output connection: screw type terminals, connection capacity: 4 x 4 mm² AWG 12 |
|
Marking |
CE
|
|
mounting support |
Panel
Reversible mounting bracket |
|
Operating Altitude |
2000 m
|
|
output coupling |
Series
Parallel |
|
Overvoltage Category |
II
|
|
meantime between failure [MTBF] |
100000 h at 40 °C
|
|
status LED |
1 LED (green)Output Voltage:
|
|
Net Weight |
0.64 kg
|
Product Certifications |
UL 508
CCSAus TUV 60950-1 CSA 22-2 No 60950-1 RCM KC EAC |
|
---|---|---|
Environmental Characteristic |
EMC conforming to EN 50081-1
EMC conforming to EN 50082-2 EMC conforming to EN 61000-6-3 EMC conforming to EN/IEC 61000-6-2 Safety conforming to EN/IEC 60950-1 Safety conforming to SELV |
|
IP Degree of Protection |
IP20 conforming to EN/IEC 60950
|
|
Ambient Air Temperature For Operation |
0…45 °C (without derating)
45…60 °C (with derating factor) |
|
Ambient Air Temperature for Storage |
-25…85 °C
|
|
relative humidity |
20…90 %
|
|
Overvoltage Category |
Class I conforming to VDE 0106-1
|
|
pollution degree |
2
|
|
Dielectric Strength |
1500 V between input and ground
3000 V between input and output 500 V between output and ground |
Unit Type of Package 1 |
PCE
|
|
---|---|---|
Number of Units in Package 1 |
1
|
|
Package 1 Weight |
730 g
|
|
Package 1 Height |
5.5 cm
|
|
Package 1 width |
23.5 cm
|
|
Package 1 Length |
20 cm
|
|
Unit Type of Package 2 |
P06
|
|
Number of Units in Package 2 |
96
|
|
Package 2 Weight |
83.08 kg
|
|
Package 2 Height |
73.5 cm
|
|
Package 2 width |
80 cm
|
|
Package 2 Length |
60 cm
|
Product Name | Phaseo Dedicated,PS 100 240V 24V 100W SWITCHING MODE | |||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
Range Name | Phaseo Dedicated | |||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||
Tax Class | GST-18 | |||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||
Activity | IDMST | |||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||
Net Weight | 0.64 kg | |||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||
Power Rating | 100W | |||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||
Nominal Output Voltage | 24V | |||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||
Category | Power Supply | |||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||
Input Voltage | 100-240V AC | |||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||
MPG Description | Pwr supply,Rly,Trf-G | |||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||
Height | 5.5CM | |||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||
Width | 23.5CM | |||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||
MPG | B4 | |||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||
Maximum Depth | 20CM | |||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||
Chapter ID | 85044090 | |||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||
Frequency | 47-63 Hz | |||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||
Description |
|
Write Your Own Review
* Required Field
No sellers found for this product.