Phaseo Economic,TRANSFORMER 2X115V 1.6KVA
In stock
SKU
ABT7PDU160G
Regular Price
₹ 59,175
Special Price
₹ 39,647
33% Off
( Prices are all exclusive of taxes )
CHECK DELIVERY TIME & COD AVAILABILITY
Range of Product |
Phaseo Universal
|
|
---|---|---|
Product or Component Type |
Safety and isolation transformer
|
|
Rated Power in VA |
1600 VA
|
|
Input Voltage |
230 V AC single phase, terminal(s): N-L1
400 V AC phase to phase, terminal(s): L1-L2 |
|
Output Voltage |
115/230 V AC
|
|
Secondary Winding |
Double
|
|
Protective Cover |
Without
|
|
Ambient Air Temperature For Operation |
-20…60 °C
|
Input Voltage Limits |
360...440 V
207...253 V |
|
---|---|---|
Network Frequency Limits |
47…63 Hz
|
|
Input Voltage Tolerance |
+/- 15 V
|
|
Efficiency |
94 %
|
|
Power Dissipation in W |
102.1 W
|
|
voltage variation at nominal load |
0,0286 at 400 V
0,0306 at 230 V |
|
Output Sustained Overvoltage |
0,027 (no load, hot state)
|
|
Maximum Voltage Drop at Rated Load |
3.14 %
|
|
No Load Losses |
26.38 W
|
|
Short-Circuit Voltage |
0,035
|
|
Output Protection Type |
Against overload, protection technology: external
Against overvoltage, protection technology: external Against short-circuits, protection technology: external |
|
Connections - Terminals |
For input connection: screw type terminals, connection capacity: 5 x 4 mm² AWG 11
For input ground connection: screw type terminals, connection capacity: 1 x 4 mm² AWG 11 For output connection: screw type terminals, connection capacity: 6 x 4 mm² AWG 11 |
|
Marking |
CE
|
|
Fixing Mode |
By 4 screws diameter: 7 mm on vertical panel, operating position: horizontal
By 4 screws diameter: 7 mm on vertical panel, operating position: vertical By 4 screws diameter: 7 mm on horizontal panel with derating to 90 % |
|
output coupling |
Parallel
Grounding of secondary Series by internal jumper |
|
Operating Altitude |
3000 m
|
|
Electrical Insulation Class |
Class F
|
|
Width |
174 mm
|
|
Height |
162 mm
|
|
Depth |
167 mm
|
|
Net Weight |
20 kg
|
Product Certifications |
UR
EAC |
|
---|---|---|
Standards |
UL 506
|
|
IP Degree of Protection |
IP20
|
|
Environmental Characteristic |
EMC conforming to EN 62041
Safety conforming to EN 61558-1 Safety conforming to EN 61558-2-6 |
|
Ambient Air Temperature for Storage |
-40…80 °C
|
|
relative humidity |
0…95 % during operation
|
|
Overvoltage Category |
Class I conforming to VDE 0106-1
|
|
Dielectric Strength |
3200 V between input and ground
3200 V between output and ground 5100 V between input and output |
Unit Type of Package 1 |
PCE
|
|
---|---|---|
Number of Units in Package 1 |
1
|
|
Package 1 Weight |
22.018 kg
|
|
Package 1 Height |
29.6 cm
|
|
Package 1 Width |
39.4 cm
|
|
Package 1 Length |
39.8 cm
|
|
Unit Type of Package 2 |
P06
|
|
Number of Units in Package 2 |
4
|
|
Package 2 Weight |
92.3 kg
|
|
Package 2 Height |
77 cm
|
|
Package 2 Width |
60 cm
|
|
Package 2 Length |
80 cm
|
Product Name | Phaseo Economic,TRANSFORMER 2X115V 1.6KVA | ||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
Range Name | Phaseo Economic | ||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||
Tax Class | GST-18 | ||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||
Activity | IDMST | ||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||
Net Weight | 20 kg | ||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||
Power Rating | 1600VA | ||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||
Nominal Output Voltage | 115/230V | ||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||
Category | Power Supply | ||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||
Input Voltage | 230V | ||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||
MPG Description | Unmapped | ||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||
Height | 162MM | ||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||
Width | 174MM | ||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||
MPG | S2 | ||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||
Maximum Depth | 167MM | ||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||
Chapter ID | 85044090 | ||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||
Frequency | 47-63 Hz | ||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||
Description |
|
Write Your Own Review
* Required Field
No sellers found for this product.