Share

Phaseo Economic,TRANSFORMER 2X115V 1KVA

In stock
SKU
ABT7PDU100G
Regular Price ₹ 32,816 Special Price ₹ 21,987
33% Off
CHECK DELIVERY TIME & COD AVAILABILITY

Main
Range of Product
Phaseo Universal
 
Product or Component Type
Safety and isolation transformer
 
Rated Power in VA
1000 VA
 
Input Voltage
230 V AC single phase, terminal(s): N-L1
400 V AC phase to phase, terminal(s): L1-L2
 
Output Voltage
115/230 V AC
 
Secondary Winding
Double
 
Protective Cover
Without
 
Ambient Air Temperature For Operation
-20…60 °C
 
Complementary
Input Voltage Limits
207...253 V
360...440 V
 
Network Frequency Limits
47…63 Hz
 
Input Voltage Tolerance
+/- 15 V
 
Efficiency
92 %
 
Power Dissipation in W
87 W
 
voltage variation at nominal load
0,0315 at 230 V
0,034 at 400 V
 
Output Sustained Overvoltage
0,035 (no load, hot state)
 
Maximum Voltage Drop at Rated Load
4.08 %
 
No Load Losses
31.09 W
 
Short-Circuit Voltage
0,038
 
Output Protection Type
Against overload, protection technology: external
Against overvoltage, protection technology: external
Against short-circuits, protection technology: external
 
Connections - Terminals
For input connection: screw type terminals, connection capacity: 5 x 4 mm² AWG 11
For input ground connection: screw type terminals, connection capacity: 1 x 4 mm² AWG 11
For output connection: screw type terminals, connection capacity: 6 x 10 mm² AWG 6
 
Marking
CE
 
Fixing Mode
By 4 screws diameter: 7 mm on vertical panel, operating position: horizontal
By 4 screws diameter: 7 mm on vertical panel, operating position: vertical
By 4 screws diameter: 7 mm on horizontal panel with derating to 90 %
 
output coupling
Grounding of secondary
Series by internal jumper
Parallel
 
Operating Altitude
3000 m
 
Electrical Insulation Class
Class F
 
Width
150 mm
 
Height
146 mm
 
Depth
156 mm
 
Net Weight
14 kg
 
Environment
Product Certifications
EAC
UR
 
Standards
UL 506
 
IP Degree of Protection
IP20
 
Environmental Characteristic
EMC conforming to EN 62041
Safety conforming to EN 61558-1
Safety conforming to EN 61558-2-6
 
Ambient Air Temperature for Storage
-40…80 °C
 
relative humidity
0…95 % during operation
 
Overvoltage Category
Class I conforming to VDE 0106-1
 
Dielectric Strength
3200 V between input and ground
3200 V between output and ground
5100 V between input and output
 
Packing Units
Unit Type of Package 1
PCE
 
Number of Units in Package 1
1
 
Package 1 Weight
14.406 kg
 
Package 1 Height
21 cm
 
Package 1 Width
30 cm
 
Package 1 Length
31 cm
 
Unit Type of Package 2
P06
 
Number of Units in Package 2
4
 
Package 2 Weight
66.124 kg
 
Package 2 Height
80 cm
 
Package 2 Width
80 cm
 
Package 2 Length
60 cm
More Information
Product Name Phaseo Economic,TRANSFORMER 2X115V 1KVA
Range Name Phaseo Economic
Tax Class GST-18
Activity IDMST
Net Weight 14 kg
Power Rating 1000VA
Nominal Output Voltage 115/230V
Category Power Supply
Input Voltage 230V
MPG Description Pwr supply,Rly,Trf-G
Height 146MM
Width 150 mm,15 cm
MPG B4
Maximum Depth 156MM
Chapter ID 85044090
Frequency 47-63 Hz
Description
Main
Range of Product
Phaseo Universal
 
Product or Component Type
Safety and isolation transformer
 
Rated Power in VA
1000 VA
 
Input Voltage
230 V AC single phase, terminal(s): N-L1
400 V AC phase to phase, terminal(s): L1-L2
 
Output Voltage
115/230 V AC
 
Secondary Winding
Double
 
Protective Cover
Without
 
Ambient Air Temperature For Operation
-20…60 °C
 
Complementary
Input Voltage Limits
207...253 V
360...440 V
 
Network Frequency Limits
47…63 Hz
 
Input Voltage Tolerance
+/- 15 V
 
Efficiency
92 %
 
Power Dissipation in W
87 W
 
voltage variation at nominal load
0,0315 at 230 V
0,034 at 400 V
 
Output Sustained Overvoltage
0,035 (no load, hot state)
 
Maximum Voltage Drop at Rated Load
4.08 %
 
No Load Losses
31.09 W
 
Short-Circuit Voltage
0,038
 
Output Protection Type
Against overload, protection technology: external
Against overvoltage, protection technology: external
Against short-circuits, protection technology: external
 
Connections - Terminals
For input connection: screw type terminals, connection capacity: 5 x 4 mm² AWG 11
For input ground connection: screw type terminals, connection capacity: 1 x 4 mm² AWG 11
For output connection: screw type terminals, connection capacity: 6 x 10 mm² AWG 6
 
Marking
CE
 
Fixing Mode
By 4 screws diameter: 7 mm on vertical panel, operating position: horizontal
By 4 screws diameter: 7 mm on vertical panel, operating position: vertical
By 4 screws diameter: 7 mm on horizontal panel with derating to 90 %
 
output coupling
Grounding of secondary
Series by internal jumper
Parallel
 
Operating Altitude
3000 m
 
Electrical Insulation Class
Class F
 
Width
150 mm
 
Height
146 mm
 
Depth
156 mm
 
Net Weight
14 kg
 
Environment
Product Certifications
EAC
UR
 
Standards
UL 506
 
IP Degree of Protection
IP20
 
Environmental Characteristic
EMC conforming to EN 62041
Safety conforming to EN 61558-1
Safety conforming to EN 61558-2-6
 
Ambient Air Temperature for Storage
-40…80 °C
 
relative humidity
0…95 % during operation
 
Overvoltage Category
Class I conforming to VDE 0106-1
 
Dielectric Strength
3200 V between input and ground
3200 V between output and ground
5100 V between input and output
 
Packing Units
Unit Type of Package 1
PCE
 
Number of Units in Package 1
1
 
Package 1 Weight
14.406 kg
 
Package 1 Height
21 cm
 
Package 1 Width
30 cm
 
Package 1 Length
31 cm
 
Unit Type of Package 2
P06
 
Number of Units in Package 2
4
 
Package 2 Weight
66.124 kg
 
Package 2 Height
80 cm
 
Package 2 Width
80 cm
 
Package 2 Length
60 cm
Write Your Own Review
You're reviewing:Phaseo Economic,TRANSFORMER 2X115V 1KVA
Your Rating

* required field


No sellers found for this product.
 
X
 
X
 
X
 
X
Hello World!