Share

Phaseo Optimum,TRF 230-400/230V 400VA

In stock
SKU
ABL6TS40U
Regular Price ₹ 16,968 Special Price ₹ 11,369
33% Off
CHECK DELIVERY TIME & COD AVAILABILITY

Main
Range of Product
Phaseo Optimum
 
Product or Component Type
Safety and isolation transformer
 
Rated Power in VA
400 VA
 
Input Voltage
230 V AC single phase, terminal(s): N-L1
400 V AC phase to phase, terminal(s): L1-L2
 
Output Voltage
230 V AC
 
Secondary Winding
Single
 
Protective Cover
Without
 
Ambient Air Temperature For Operation
-20…50 °C
 
Complementary
Input Voltage Limits
360...440 V
207...253 V
 
Network Frequency Limits
47…63 Hz
 
Input Voltage Tolerance
+/- 15 V
 
Efficiency
92 %
 
Power Dissipation in W
34.8 W
 
Output Sustained Overvoltage
4 % (no load, hot state)
 
Maximum Voltage Drop at Rated Load
0.7 %
 
No Load Losses
12.4 W
 
Short-Circuit Voltage
0,0477
 
Output Protection Type
Against overload, protection technology: external
Against overvoltage, protection technology: external
Against short-circuits, protection technology: external
 
Connections - Terminals
For input connection: screw type terminals, connection capacity: 5 x 4 mm² AWG 11
For input ground connection: screw type terminals, connection capacity: 1 x 4 mm² AWG 11
For output connection: screw type terminals, connection capacity: 2 x 4 mm² AWG 11
 
Marking
CE
 
Fixing Mode
By 4 screws diameter: 5.8 mm on vertical panel, operating position: horizontal
By 4 screws diameter: 5.8 mm on vertical panel, operating position: vertical
By 4 screws diameter: 5.8 mm on horizontal panel with derating to 90 %
 
Operating Altitude
3000 m
 
Electrical Insulation Class
Class B
 
Width
136 mm
 
Height
140 mm
 
Depth
120 mm
 
Net Weight
6.5 kg
 
Environment
Product Certifications
EAC
UR
 
Standards
UL 506
 
IP Degree of Protection
IP20
 
Environmental Characteristic
EMC conforming to EN 62041
Safety conforming to EN 61558-1
Safety conforming to EN 61558-2-6
 
Protective Treatment
TC
 
Ambient Air Temperature for Storage
-40…80 °C
 
Overvoltage Category
Class I conforming to VDE 0106-1
 
Dielectric Strength
2000 V between winding and ground
4000 V between primary and secondary
 
Packing Units
Unit Type of Package 1
PCE
 
Number of Units in Package 1
1
 
Package 1 Weight
6.994 kg
 
Package 1 Height
18.8 cm
 
Package 1 Width
22.8 cm
 
Package 1 Length
25.6 cm
 
Unit Type of Package 2
CAR
 
Number of Units in Package 2
1
 
Package 2 Weight
6.994 kg
 
Package 2 Height
28 cm
 
Package 2 Width
20 cm
 
Package 2 Length
25 cm
 
Unit Type of Package 3
P06
 
Number of Units in Package 3
15
 
Package 3 Weight
117.91 kg
 
Package 3 Height
80 cm
 
Package 3 Width
80 cm
 
Package 3 Length
60 cm
More Information
Product Name Phaseo Optimum,TRF 230-400/230V 400VA
Range Name Phaseo Optimum
Tax Class GST-18
Activity IDMST
Net Weight 6.5 kg
Power Rating 400VA
Nominal Output Voltage 230V
Category Power Supply
Input Voltage 230V
MPG Description Pwr supply,Rly,Trf-G
Height 140 mm
Width 136MM
MPG B4
Maximum Depth 120MM
Chapter ID 85043100
Frequency 47-63 Hz
Description
Main
Range of Product
Phaseo Optimum
 
Product or Component Type
Safety and isolation transformer
 
Rated Power in VA
400 VA
 
Input Voltage
230 V AC single phase, terminal(s): N-L1
400 V AC phase to phase, terminal(s): L1-L2
 
Output Voltage
230 V AC
 
Secondary Winding
Single
 
Protective Cover
Without
 
Ambient Air Temperature For Operation
-20…50 °C
 
Complementary
Input Voltage Limits
360...440 V
207...253 V
 
Network Frequency Limits
47…63 Hz
 
Input Voltage Tolerance
+/- 15 V
 
Efficiency
92 %
 
Power Dissipation in W
34.8 W
 
Output Sustained Overvoltage
4 % (no load, hot state)
 
Maximum Voltage Drop at Rated Load
0.7 %
 
No Load Losses
12.4 W
 
Short-Circuit Voltage
0,0477
 
Output Protection Type
Against overload, protection technology: external
Against overvoltage, protection technology: external
Against short-circuits, protection technology: external
 
Connections - Terminals
For input connection: screw type terminals, connection capacity: 5 x 4 mm² AWG 11
For input ground connection: screw type terminals, connection capacity: 1 x 4 mm² AWG 11
For output connection: screw type terminals, connection capacity: 2 x 4 mm² AWG 11
 
Marking
CE
 
Fixing Mode
By 4 screws diameter: 5.8 mm on vertical panel, operating position: horizontal
By 4 screws diameter: 5.8 mm on vertical panel, operating position: vertical
By 4 screws diameter: 5.8 mm on horizontal panel with derating to 90 %
 
Operating Altitude
3000 m
 
Electrical Insulation Class
Class B
 
Width
136 mm
 
Height
140 mm
 
Depth
120 mm
 
Net Weight
6.5 kg
 
Environment
Product Certifications
EAC
UR
 
Standards
UL 506
 
IP Degree of Protection
IP20
 
Environmental Characteristic
EMC conforming to EN 62041
Safety conforming to EN 61558-1
Safety conforming to EN 61558-2-6
 
Protective Treatment
TC
 
Ambient Air Temperature for Storage
-40…80 °C
 
Overvoltage Category
Class I conforming to VDE 0106-1
 
Dielectric Strength
2000 V between winding and ground
4000 V between primary and secondary
 
Packing Units
Unit Type of Package 1
PCE
 
Number of Units in Package 1
1
 
Package 1 Weight
6.994 kg
 
Package 1 Height
18.8 cm
 
Package 1 Width
22.8 cm
 
Package 1 Length
25.6 cm
 
Unit Type of Package 2
CAR
 
Number of Units in Package 2
1
 
Package 2 Weight
6.994 kg
 
Package 2 Height
28 cm
 
Package 2 Width
20 cm
 
Package 2 Length
25 cm
 
Unit Type of Package 3
P06
 
Number of Units in Package 3
15
 
Package 3 Weight
117.91 kg
 
Package 3 Height
80 cm
 
Package 3 Width
80 cm
 
Package 3 Length
60 cm
Write Your Own Review
You're reviewing:Phaseo Optimum,TRF 230-400/230V 400VA
Your Rating

* required field


No sellers found for this product.
 
X
 
X
 
X
 
X
Hello World!