ClipsalX-RJ45 Cover for Keystone Type
In stock
SKU
CPXRJ45KS1M_WE
Regular Price
₹ 322
Special Price
₹ 145
55% Off
( Prices are all exclusive of taxes )
CHECK DELIVERY TIME & COD AVAILABILITY
Clipsal X range of switches, featuring vibrant colors and Patented Smooth Satin Finish - Scratch Resistant, Easy to clean. Safe to Use - High Grade flame retardant. polycarbonate material. Hassle Free Operation - 'Soft sound' non intrusive switches. Hassle Free Operation - 'Soft sound' non intrusive switches.
Country of Origin: India
Product Name | ClipsalX-RJ45 Cover for Keystone Type |
---|---|
Range Name | Clipsal X |
Power Source Type | 240V - 50 Hertz |
Body Material | Plastic |
Category | Cord outlet |
Tax Class | GST-18 |
Color | White |
No of Modules | 1 Mod |
Write Your Own Review
No sellers found for this product.
what is the space it takes? It takes 2 module space