selector switch 230VAC 2A XB5 + options

In stock
SKU
XB5AJ53N
Regular Price ₹ 511 Special Price ₹ 317
38% Off ( Prices are all exclusive of taxes )
CHECK DELIVERY TIME & COD AVAILABILITY

selector switch 230VAC 2A XB5 + options
More Information
Product Name selector switch 230VAC 2A XB5 + options
Range Name Harmony XB5
Tax Class GST-18
Activity IDSIG
Description
selector switch 230VAC 2A XB5 + options
Write Your Own Review
You're reviewing:selector switch 230VAC 2A XB5 + options
Your Rating

* Required Field


No sellers found for this product.
Search engine powered by ElasticSuite