Share

SIDE MOUNT AUX 2NO

In stock
SKU
GVAN20
Regular Price ₹ 1,325 Special Price ₹ 716
46% Off
CHECK DELIVERY TIME & COD AVAILABILITY

Main
range
TeSys
 
device short name
GVAN
 
product or component type
Auxiliary contact block
 
product compatibility
GV2ME
GV3P
GV2RT
GV2LE
GV2L
GV3L
GV2P
 
mounting location
Left side
 
pole contact composition
2 NO
 
connections - terminals
Screw clamp terminals 1 cable(s) 1…2.5 mm²solid
Screw clamp terminals 2 cable(s) 1…2.5 mm²solid
Screw clamp terminals 1 cable(s) 0.75…2.5 mm²flexible without cable end
Screw clamp terminals 2 cable(s) 0.75…2.5 mm²flexible without cable end
Screw clamp terminals 2 cable(s) 0.75…1.5 mm²flexible with cable end
Screw clamp terminals 1 cable(s) 0.75…1.5 mm²flexible with cable end
 
Complementary
[Ui] rated insulation voltage
600 V conforming to UL 508
690 V conforming to IEC 60947-1
600 V conforming to CSA C22.2 No 14
 
[Ue] rated operational voltage
48...690 V AC
24...240 V DC
 
[Ith] conventional free air thermal current
6 A
 
protection type
GB2CB... circuit breaker
GG fuse 10 A
 
mechanical durability
100000 cycles
 
minimum switching current
5 mA
 
minimum switching voltage
17 V
 
rated operational power in VA
300 VA at 48 V AC-15 - electrical durability: 100000 cycles
414 VA at 690 V AC-15 - electrical durability: 100000 cycles
500 VA at 110…127 V AC-15 - electrical durability: 100000 cycles
500 VA at 500 V AC-15 - electrical durability: 100000 cycles
650 VA at 440 V AC-15 - electrical durability: 100000 cycles
720 VA at 230…240 V AC-15 - electrical durability: 100000 cycles
850 VA at 380…415 V AC-15 - electrical durability: 100000 cycles
 
rated operational power in W
120 W at 240 V DC-13 - electrical durability: 100000 cycles
140 W at 110 V DC-13 - electrical durability: 100000 cycles
140 W at 24 V DC-13 - electrical durability: 100000 cycles
180 W at 60 V DC-13 - electrical durability: 100000 cycles
240 W at 48 V DC-13 - electrical durability: 100000 cycles
 
tightening torque
1.4 N.m - on screw clamp terminals
 
height
89 mm
 
width
9.3 mm
 
depth
66 mm
 
net weight
0.05 kg
 
Environment
environmental characteristic
Normal environment
More Information
Product Name SIDE MOUNT AUX 2NO
specification test testtttttt
Range Name TeSys
Tax Class GST-18
Description
Main
range
TeSys
 
device short name
GVAN
 
product or component type
Auxiliary contact block
 
product compatibility
GV2ME
GV3P
GV2RT
GV2LE
GV2L
GV3L
GV2P
 
mounting location
Left side
 
pole contact composition
2 NO
 
connections - terminals
Screw clamp terminals 1 cable(s) 1…2.5 mm²solid
Screw clamp terminals 2 cable(s) 1…2.5 mm²solid
Screw clamp terminals 1 cable(s) 0.75…2.5 mm²flexible without cable end
Screw clamp terminals 2 cable(s) 0.75…2.5 mm²flexible without cable end
Screw clamp terminals 2 cable(s) 0.75…1.5 mm²flexible with cable end
Screw clamp terminals 1 cable(s) 0.75…1.5 mm²flexible with cable end
 
Complementary
[Ui] rated insulation voltage
600 V conforming to UL 508
690 V conforming to IEC 60947-1
600 V conforming to CSA C22.2 No 14
 
[Ue] rated operational voltage
48...690 V AC
24...240 V DC
 
[Ith] conventional free air thermal current
6 A
 
protection type
GB2CB... circuit breaker
GG fuse 10 A
 
mechanical durability
100000 cycles
 
minimum switching current
5 mA
 
minimum switching voltage
17 V
 
rated operational power in VA
300 VA at 48 V AC-15 - electrical durability: 100000 cycles
414 VA at 690 V AC-15 - electrical durability: 100000 cycles
500 VA at 110…127 V AC-15 - electrical durability: 100000 cycles
500 VA at 500 V AC-15 - electrical durability: 100000 cycles
650 VA at 440 V AC-15 - electrical durability: 100000 cycles
720 VA at 230…240 V AC-15 - electrical durability: 100000 cycles
850 VA at 380…415 V AC-15 - electrical durability: 100000 cycles
 
rated operational power in W
120 W at 240 V DC-13 - electrical durability: 100000 cycles
140 W at 110 V DC-13 - electrical durability: 100000 cycles
140 W at 24 V DC-13 - electrical durability: 100000 cycles
180 W at 60 V DC-13 - electrical durability: 100000 cycles
240 W at 48 V DC-13 - electrical durability: 100000 cycles
 
tightening torque
1.4 N.m - on screw clamp terminals
 
height
89 mm
 
width
9.3 mm
 
depth
66 mm
 
net weight
0.05 kg
 
Environment
environmental characteristic
Normal environment
Write Your Own Review
You're reviewing:SIDE MOUNT AUX 2NO
Your Rating

* required field


No sellers found for this product.
 
X
 
X
 
X
 
X
Hello World!