Share

APC Smart-UPS RC 2000VA 230V

In stock
SKU
SRC2KUXI
Regular Price ₹ 52,600 Special Price ₹ 32,612
38% Off
CHECK DELIVERY TIME & COD AVAILABILITY

Output Output power capacity 1.6kWatts / 2.0kVA Max Configurable Power (Watts) 1.6kWatts / 2.0kVA Nominal Output Voltage 230V Output Voltage Note Configurable for 220 : 230 or 240 nominal output voltage Efficiency at Full Load 92.0 % Output Voltage Distortion Less than 3% Output Frequency (sync to mains) 50/60Hz +/- 3 Hz Output Frequency (not synced) 60Hz +/- 0.1% for 60Hz nominal, 50Hz +/- 0.1% for 50Hz nominal Other Output Voltages 220, 240 Load Crest Factor 3 : 1 Topology Double Conversion Online Waveform type Sine wave Output Connections (2) IEC 320 C13 (Battery Backup),(1) Hard Wire 3-wire (H N + G) (Battery Backup) Output Voltage THD < 3% linear load Transfer Time 4ms typical Output Bypass Built-in Bypass Input Nominal Input Voltage 230V Input frequency 40 - 70 Hz Input Connections Hard Wire 3 wire (1PH+N+G) Input voltage range for main operations 140 - 280V Number of Power Cords 1 Efficiency at Full Load 92.0 % Batteries & Runtime Battery type No internal battery - uses external battery system Replacement battery cartridge note 72V. SMF or Flooded battery compatible. Internal charger 2A - 13A programmable Extendable Run Time 1 Communications & Management Control panel Multi-function LCD status and control console Audible Alarm Alarm when on battery : distinctive low battery alarm Surge Protection and Filtering Filtering Full time multi-pole noise filtering : 0.3% IEEE surge let-through : zero clamping response time : meets UL 1449 Physical Maximum Height 85MM, 8.5CM Maximum Width 432MM, 43.2CM Maximum Depth 483MM, 48.3CM Net Weight 10.5KG Shipping weight 13.5KG Shipping Height 265MM, 26.5CM Shipping Width 575MM, 57.5CM Shipping Depth 585MM, 58.5CM Physical Color Charcoal

Write Your Own Review
You're reviewing:APC Smart-UPS RC 2000VA 230V
Your Rating

* required field


No sellers found for this product.
 
X
 
X
 
X
 
X
Hello World!