Share

APC SMART-UPS RC 6000VA 230V

In stock
SKU
SRCE6KUXI
Regular Price ₹ 97,300 Special Price ₹ 60,326
38% Off
CHECK DELIVERY TIME & COD AVAILABILITY

Output Output power capacity 5.4kWatts / 6.0kVA Max Configurable Power (Watts) 5.4kWatts / 6.0kVA Nominal Output Voltage 230V Output Voltage Note Configurable for 220 : 230 or 240 nominal output voltage Output Voltage Distortion Less than 5% Other Output Voltages 220, 240 Topology Double Conversion Online Waveform type Sine wave Output Connections (1) Hard Wire 3-wire (H N + G) (Battery Backup) Bypass Built-in Static Bypass Input Nominal Input Voltage 230V Input frequency 40 - 70 Hz Input Connections Hard Wire 3-wire Input voltage range for main operations 160 - 285V Batteries & Runtime Battery type No internal battery - uses external battery system Efficiency View Efficiency Graph (Available in Technical Tab on site) Communications & Management Control panel Multi-function LCD status and control console Audible Alarm Audible and visible alarms : configurable delays Emergency Power Off (EPO) Yes Available SmartSlot™ Interface Quantity 1 Surge Protection and Filtering Surge energy rating 480Joules Filtering Full time multi-pole noise filtering : 0.3% IEEE surge let-through : zero clamping response time : meets UL 1449 Physical Maximum Height 476MM, 47.6CM Maximum Width 135MM, 13.5CM Maximum Depth 706MM, 70.6CM Net Weight 18.71KG Shipping weight 23.45KG Shipping Height 570MM, 57.0CM Shipping Width 275MM, 27.5CM Shipping Depth 790MM, 79.0CM Environmental Operating Temperature 0 - 40 °C Operating Relative Humidity 0 - 95 % Operating Elevation 0-900meters Storage Temperature -15 - 65 °C Storage Relative Humidity 0 - 95 % Storage Elevation 0-3000meters Environmental Audible noise at 1 meter from surface of unit 55.0dBA

Write Your Own Review
You're reviewing:APC SMART-UPS RC 6000VA 230V
Your Rating

* required field


No sellers found for this product.
 
X
 
X
 
X
 
X
Hello World!