TERMINAL BLOCK
In stock
SKU
GV2AF3
Regular Price
₹ 620
Special Price
₹ 335
46% Off
CHECK DELIVERY TIME & COD AVAILABILITY
range |
Linergy
|
|
---|---|---|
product name |
FT
|
|
device short name |
GV2AF
|
|
product or component type |
Combination block
|
|
accessory / separate part category |
Connection accessory
|
|
range compatibility |
TeSys GV2
TeSys D |
product compatibility |
LC1D09...D38
|
|
---|---|---|
poles description |
3P
|
|
[Ie] rated operational current |
32 A
|
|
quantity per set |
Set of 10
|
|
net weight |
0.016 kg
|
Sustainable offer status |
Green Premium product
|
|
---|---|---|
REACh Regulation | ||
REACh free of SVHC |
Yes
|
|
EU RoHS Directive |
Compliant
EU RoHS Declaration |
|
Toxic heavy metal free |
Yes
|
|
Mercury free |
Yes
|
|
RoHS exemption information | ||
China RoHS Regulation |
China RoHS declaration
Pro-active China RoHS declaration (out of China RoHS legal scope) |
|
Environmental Disclosure | ||
WEEE |
The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins
|
Product Name | TERMINAL BLOCK | ||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||
specification test | testtttttt | ||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||
Range Name | TeSys | ||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||
Tax Class | GST-18 | ||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||
Weight | 1.0000 | ||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||
Description |
|
Write Your Own Review
* required field
No sellers found for this product.
