Test QA
In stock
SKU
Test - 1-1
₹ 1
CHECK DELIVERY TIME & COD AVAILABILITY
Product Name | Test QA |
Product Category | MCB |
Tax Class | GST-12 |
Weight | 1.0000 |
Current Rating | 6A |
Color | White |
No of Pins | 3 Pin |
No of Modules | 2 Mod |
Color of Indicator | Red |
Pin Configuration | 2/3 Pin |
Power Source Type | 240V - 50 Hertz |
Signal Type | Analog |
Power Rating | 1000W |
Time Delay | Time Delay Available |
No of Ways | 2 Way |
Pack Variable | Color Pack |
Output Current | 2.1A |
No. of Switches per unit | 4 |
Vendor ID | No |
Write Your Own Review
* required field
No sellers found for this product.

Sold By
test