TEST - MINI OPALE ENCLOSURE 4MOD
In stock
SKU
13394-test
Regular Price
₹ 408
Special Price
₹ 184
55% Off
( Prices are all exclusive of taxes )
CHECK DELIVERY TIME & COD AVAILABILITY
Product Name | TEST - MINI OPALE ENCLOSURE 4MOD |
---|---|
Tax Class | GST-18 |
Height (in mm) | 130 |
Body Material | Plastic |
Depth (in mm) | 55 |
Width (in mm) | 80 |
Range Name | Mini Opale |
Category | Plastic MCB |
No of Modules | 4 Mod |
Write Your Own Review
* Required Field
No sellers found for this product.