TESYS D THERMAL OVERLOAD 2.5-4.0A CL10A

Share
In stock
SKU
LRD08
Regular Price ₹ 2,615 Special Price ₹ 1,229
53% Off ( Prices are all exclusive of taxes )

TeSys LRD thermal overload relays - 2.5...4 A - class 10A

CHECK DELIVERY TIME & COD AVAILABILITY

TeSys LRD thermal overload relay, 4A/690V, thermal setting range 2.5-4A, tripping class 10A, for protection of 3-phase motors 1.1-1.5kW@400V. Differential device with phase failure and load unbalance detection. It provides a thermal adjustement dial, a manual-automatic reset selector, a test selector for simulation of a tripping, reset and stop buttons, a flag indicator and 2 auxiliary contacts 1NO+1NC for fault signalling. Settings are protected by a transparent cover lockable by sealing. Connection by screw clamp terminals, it connects directly to the bottom terminals of 3-pole contactors LC1D09-D38. Mounting on DIN rail or screw fixing, separated from the contactor, with use of a terminal block LAD7B106 (to be ordered separately). Multi standards certified (IEC, UL, CSA, CCC, EAC, ATEX, Marine), Green Premium compliant (RoHs/Reach).

More Information
Product Name TESYS D THERMAL OVERLOAD 2.5-4.0A CL10A
Range Name TeSys
Tax Class GST-18
Write Your Own Review
You're reviewing:TESYS D THERMAL OVERLOAD 2.5-4.0A CL10A
Your Rating

No sellers found for this product.
Search engine powered by ElasticSuite