TeSys E 18A AC3 contactor WB 415VAC,1NO
In stock
SKU
LC1E1810N5WB
Regular Price
₹ 1,830
Special Price
₹ 842
54% Off
( Prices are all exclusive of taxes )
CHECK DELIVERY TIME & COD AVAILABILITY
Product Name | TeSys E 18A AC3 contactor WB 415VAC,1NO |
---|---|
Category | Contactors |
Tax Class | GST-18 |
Range Name | TeSys |
AC3 Current Rating | 32A |
Number of Poles | 3P |
Write Your Own Review
No sellers found for this product.