Share

TeSys GV3 - shunt trip - 110 V AC 50Hz

In stock
SKU
GV3D11
Regular Price ₹ 4,750 Special Price ₹ 2,565
46% Off
CHECK DELIVERY TIME & COD AVAILABILITY

Main
range
TeSys
 
device short name
GV3D
 
product or component type
Shunt trip
 
Complementary
product compatibility
GV3ME
 
[Uc] control circuit voltage
127 V AC 60 Hz
110 V AC 50 Hz
120 V AC 50 Hz
127 V AC 50 Hz
120 V AC 60 Hz
 
control circuit voltage limits
0.8...1.1 Un
 
[Ui] rated insulation voltage
600 V AC conforming to UL 508
690 V AC conforming to IEC 60947-1
600 V AC conforming to CSA C22.2 No 14
 
threshold tripping voltage
0.7...0.35 Un
 
inrush power in VA
12 VA AC
 
inrush power in W
7 W DC
 
hold-in power consumption in VA
7 VA AC
 
hold-in power consumption in W
2.5 W for DC network
 
operating time
15 ms conforming to IEC 60947-1
 
on-load factor
100 %
 
connections - terminals
Screw clamp terminals 1 cable(s) 0.75…2.5 mm²flexible without cable end
Screw clamp terminals 1 cable(s) 1…2.5 mm²solid
Screw clamp terminals 2 cable(s) 0.75…2.5 mm²flexible without cable end
Screw clamp terminals 2 cable(s) 1…2.5 mm²solid
Screw clamp terminals 1 cable(s) 0.75…2.5 mm²flexible with cable end
Screw clamp terminals 2 cable(s) 0.75…2.5 mm²flexible with cable end
 
tightening torque
1.2 N.m on screw clamp terminals
 
mechanical durability
15000 cycles
 
quantity per set
Set of 10
 
net weight
0.07 kg
More Information
Product Name TeSys GV3 - shunt trip - 110 V AC 50Hz
specification test testtttttt
Range Name TeSys
Tax Class GST-18
Description
Main
range
TeSys
 
device short name
GV3D
 
product or component type
Shunt trip
 
Complementary
product compatibility
GV3ME
 
[Uc] control circuit voltage
127 V AC 60 Hz
110 V AC 50 Hz
120 V AC 50 Hz
127 V AC 50 Hz
120 V AC 60 Hz
 
control circuit voltage limits
0.8...1.1 Un
 
[Ui] rated insulation voltage
600 V AC conforming to UL 508
690 V AC conforming to IEC 60947-1
600 V AC conforming to CSA C22.2 No 14
 
threshold tripping voltage
0.7...0.35 Un
 
inrush power in VA
12 VA AC
 
inrush power in W
7 W DC
 
hold-in power consumption in VA
7 VA AC
 
hold-in power consumption in W
2.5 W for DC network
 
operating time
15 ms conforming to IEC 60947-1
 
on-load factor
100 %
 
connections - terminals
Screw clamp terminals 1 cable(s) 0.75…2.5 mm²flexible without cable end
Screw clamp terminals 1 cable(s) 1…2.5 mm²solid
Screw clamp terminals 2 cable(s) 0.75…2.5 mm²flexible without cable end
Screw clamp terminals 2 cable(s) 1…2.5 mm²solid
Screw clamp terminals 1 cable(s) 0.75…2.5 mm²flexible with cable end
Screw clamp terminals 2 cable(s) 0.75…2.5 mm²flexible with cable end
 
tightening torque
1.2 N.m on screw clamp terminals
 
mechanical durability
15000 cycles
 
quantity per set
Set of 10
 
net weight
0.07 kg
Write Your Own Review
You're reviewing:TeSys GV3 - shunt trip - 110 V AC 50Hz
Your Rating

* required field


No sellers found for this product.
 
X
 
X
 
X
 
X
Hello World!