TeSys K - differential thermal overload relays - 0.11...0.16 A - class 10A
Out of stock
SKU
LR2K0301
CHECK DELIVERY TIME & COD AVAILABILITY
range |
TeSys
|
|
---|---|---|
product name |
TeSys LRK
|
|
product or component type |
Differential thermal overload relay
|
|
device short name |
LR2K
|
|
relay application |
Motor protection
|
|
product compatibility |
LP4K
LC1K LP1K LC7K |
|
network type |
DC
AC |
|
thermal overload class |
Class 10A conforming to IEC 60947-4-1
|
|
thermal protection adjustment range |
0.11…0.16 A
|
|
[Ui] rated insulation voltage |
Power circuit: 690 V conforming to BS 4941
Power circuit: 690 V conforming to IEC 60947 Power circuit: 750 V conforming to VDE 0110 group C Power circuit: 600 V conforming to CSA C22.2 No 14 |
network frequency |
<= 400 Hz
|
|
---|---|---|
mounting support |
Under contactor
Plate, with specific accessories Rail, with specific accessories |
|
auxiliary contact composition |
1 NO + 1 NC
|
|
[Ith] conventional free air thermal current |
6 A for signalling circuit
|
|
[Ue] rated operational voltage |
<= 690 V for power circuit
690 V AC AC-15 for signalling circuit 250 V DC DC-13 for signalling circuit |
|
associated fuse rating |
6 A gG for signalling circuit conforming to VDE 0660
6 A gG for signalling circuit conforming to IEC 60947 |
|
[Uimp] rated impulse withstand voltage |
6 kV
|
|
power dissipation per pole |
2 W
|
|
phase failure sensitivity |
Yes conforming to IEC 60947-4-1
|
|
local signalling |
Trip indicator (yellow)
|
|
control type |
Red push-button: trip test function
Blue push-button: stop and manual reset selector switch: manual or automatic reset |
|
connections - terminals |
Screw clamp terminals 1 cable(s) 1.5…4 mm²solid
Screw clamp terminals 2 cable(s) 1.5…4 mm²solid Screw clamp terminals 1 cable(s) 0.75…4 mm²flexible without cable end Screw clamp terminals 2 cable(s) 0.75…4 mm²flexible without cable end Screw clamp terminals 1 cable(s) 0.34…2.5 mm²flexible with cable end Screw clamp terminals 2 cable(s) 0.34…1.5 mm²flexible with cable end |
|
tightening torque |
1.3 N.m - on screw clamp terminals - with screwdriver Philips No 2
1.3 N.m - on screw clamp terminals - with screwdriver flat Ø 6 mm |
|
height |
58 mm
|
|
width |
45 mm
|
|
depth |
65 mm
|
|
net weight |
0.145 kg
|
standards |
VDE 0660
IEC 60947 NF C 63-650 BS 4941 |
|
---|---|---|
product certifications |
CSA
UL |
|
protective treatment |
TC conforming to IEC 60068
TC conforming to DIN 50016 |
|
IP degree of protection |
IP2x conforming to IEC 60529
|
|
ambient air temperature for operation |
-20…55 °C without derating conforming to IEC 60947
-30…60 °C with derating conforming to IEC 60947 |
|
ambient air temperature for storage |
-40…70 °C
|
|
operating altitude |
2000 m without derating
|
|
fire resistance |
850 °C conforming to IEC 60695-2-1
|
|
flame retardance |
V1 conforming to UL 94
Requirement 2 conforming to NF F 16-101 Requirement 2 conforming to NF F 16-102 |
|
mechanical robustness |
Shocks NO contact: 10 Gn for 11 ms conforming to IEC 60068-2-27
Shocks NC contact: 10 Gn for 11 ms conforming to IEC 60068-2-27 Vibrations NO contact: 2 Gn, 5...300 Hz conforming to IEC 60068-2-6 Vibrations NC contact: 2 Gn, 5...300 Hz conforming to IEC 60068-2-6 |
Product Name | TeSys K - differential thermal overload relays - 0.11...0.16 A - class 10A | ||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||
specification test | testtttttt | ||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||
Range Name | TeSys | ||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||
Tax Class | GST-18 | ||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||
Weight | 1.0000 | ||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||
Description |
|
Write Your Own Review
* required field
No sellers found for this product.
