CONTROLLER M241-24IO Tr.NPN ETH CAN MAS

Share
In stock
SKU
TM241CEC24U
Regular Price ₹ 107,315 Special Price ₹ 67,831
37% Off ( Prices are all exclusive of taxes )

logic controller, Modicon M241, 24 IO, transistor, NPN, Ethernet CAN master

CHECK DELIVERY TIME & COD AVAILABILITY

This product is part of the Modicon M241 range, an offer of logic controllers for performance demanding applications. This logic controller provides 14 discrete, 8 fast inputs, 10 transistor, 4 fast outputs with ethernet CAN master NPN transistor output. It is a Modicon logic controller with a rated supply/output voltage of 24V DC and an output current of 0.5A for transistor output, 0.1A for fast output current with sink or source input logic negative output logic. This product enables to build application intuitively as never before due to an organised screen design. Integrated connections are mini B USB 2.0, non isolated serial link 1 with RJ45 and RS232/RS485 interface, non isolated serial link 2 with terminal block and RS485 interface, CANopen J1939 with SUB-D 9 male and ethernet with RJ45 . It is a Modicon M241 controller with 8MB for program, 64MB for system memory RAM, 128MB built-in flash memory for backup of user programs and a SD card memory capacity of 16GB. It is an IP20 rated product. Its dimensions are 150mm (Width) x 95mm (Depth) x 90mm (Height). It weighs 0.53kg. The Modicon M241 logic controllers are designed for high-performance compact machines incorporating speed and position control functions. This product is certified by CE, IACS E10, CSA, RCM and CULus. It meets ANSI/ISA 12-12-01, CSA C22.2 No 142, CSA C22.2 No 213, EN/IEC 61131-22007, marine specification (LR, ABS, DNV, GL), UL 1604 and UL 508 standards. It supports DIN rail mount. Achieve benchmark performance while increasing profitability with the Modicon M241 through intuitive machine programming with EcoStruxure Machine Expert, ready-to-use applications and function blocks.

More Information
Product Name CONTROLLER M241-24IO Tr.NPN ETH CAN MAS
Range Name Modicon Easy M241
Tax Class GST-18
Write Your Own Review
You're reviewing:CONTROLLER M241-24IO Tr.NPN ETH CAN MAS
Your Rating

No sellers found for this product.
Search engine powered by ElasticSuite