ULTI Impress - 2G 250V 16AX 1WAY Switch Module,b
With its ultra-clean lines, sleekly chic square profile and instantly identifiable round dolly, ULTI blends two contrasting geometries to create modern simplicity of unprecedented freshness. The design overcomes the clutter of a large central mechanism or the redundant lines of a surround frame. It results in maximum scope to showcase the synergy of color, material and finish in a standard-sized wall plate. Adding the final touch, ring-shaped LED locators glow pleasingly to guide you to your switches at night. ULTI is for those who seek the haute couture in space design. Marrying the highest aesthetics in cosmopolitan décor and superb functionality in the art of fine lighting, the award-winning ULTI range delights your vision with pure pleasure, and lights up your senses with splendour… bringing you to another level of inspired living.
- Technological Marvel - Mechanical switch with touch and feel of electronic switch with patented impress mechanism
- Instantly identifiable round dolly, sift radiant blue backlight for switches
- Strength & Durability - Ionized metal grid for back housing plate
- Mechanical switch with touch and feel of electronic switch with patented impress machenism
Country of Origin: Vietnam
Product Name | ULTI Impress - 2G 250V 16AX 1WAY Switch Module,b |
Range Name | ULTI Impress |
Product Category | Switches |
Tax Class | GST-18 |
Weight | 1.0000 |
Current Rating | 16A |
No of Modules | 2 Mod |
No of Ways | 1 Way |
Indicator Availability | With Locator |
No. of Switches per unit | 2 |
Description | With its ultra-clean lines, sleekly chic square profile and instantly identifiable round dolly, ULTI blends two contrasting geometries to create modern simplicity of unprecedented freshness. The design overcomes the clutter of a large central mechanism or the redundant lines of a surround frame. It results in maximum scope to showcase the synergy of color, material and finish in a standard-sized wall plate. Adding the final touch, ring-shaped LED locators glow pleasingly to guide you to your switches at night. ULTI is for those who seek the haute couture in space design. Marrying the highest aesthetics in cosmopolitan décor and superb functionality in the art of fine lighting, the award-winning ULTI range delights your vision with pure pleasure, and lights up your senses with splendour… bringing you to another level of inspired living.
Country of Origin: Vietnam |
* required field
