Unica Pure-10AX Intermediate Switch, Grey
In stock
SKU
UNS10SW1M_GY
Regular Price
₹ 1,693
Special Price
₹ 762
55% Off
( Prices are all exclusive of taxes )10AX Intermediate Switch, Grey
CHECK DELIVERY TIME & COD AVAILABILITY
Incorporate elements of nature with the Biophilic design trends by adding natural lighting and ventilation to your interiors. The use of natural material and textures allows you to combine a sense of both, complexity and order, just like the Unica Pure range of switches that enables nature to seamlessly enter your homes. These switches bring in the roughness of minerals and the beauty of crystal transparency giving you a nurturing space that is designed around you.
Country of Origin: India
Product Name | Unica Pure-10AX Intermediate Switch, Grey |
---|---|
Range Name | Unica Pure |
Category | Switches |
Tax Class | GST-18 |
Current Rating | 10A |
Color | Volcanic Grey |
No of Modules | 1 Mod |
No of Ways | 1 Way |
Body Material | Plastic |
Write Your Own Review
No sellers found for this product.