Unica Pure-13A Int Socket with Shutter, Grey
Incorporate elements of nature with the Biophilic design trends by adding natural lighting and ventilation to your interiors. The use of natural material and textures allows you to combine a sense of both, complexity and order, just like the Unica Pure range of switches that enables nature to seamlessly enter your homes. These switches bring in the roughness of minerals and the beauty of crystal transparency giving you a nurturing space that is designed around you.
Country of Origin: India
Product Name | Unica Pure-13A Int Socket with Shutter, Grey |
Range Name | Unica Pure |
Type of Sockets | International |
No of Pins | Multi Pin |
Product Category | Sockets |
Tax Class | GST-18 |
Weight | 1.0000 |
Color | Volcanic Grey |
Current Rating | 13A |
No of Modules | 2 Mod |
Description | Incorporate elements of nature with the Biophilic design trends by adding natural lighting and ventilation to your interiors. The use of natural material and textures allows you to combine a sense of both, complexity and order, just like the Unica Pure range of switches that enables nature to seamlessly enter your homes. These switches bring in the roughness of minerals and the beauty of crystal transparency giving you a nurturing space that is designed around you. Country of Origin: India |
* required field
