Unica Pure-13A Int Socket with Shutter, White
In stock
SKU
UNS13INTSK2M_WE
Regular Price
₹ 696
Special Price
₹ 313
55% Off
( Prices are all exclusive of taxes )
CHECK DELIVERY TIME & COD AVAILABILITY
Unica Pure-13A Int Socket With Shutter is available in a beautiful polar white color. It has been designed thoughtfully - incorporating style and safety. Built using advanced techniques, this switch appreciates and mixes well with various types of decor. Please refer to the technical specifications section for more details. Please check delivery availability in your area and place an order.
Product Name | Unica Pure-13A Int Socket with Shutter, White |
---|---|
Range Name | Unica Pure |
Type of Sockets | International |
No of Pins | Multi Pin |
Category | Sockets |
Tax Class | GST-18 |
Color | Polar White |
Current Rating | 13A |
No of Modules | 2 Mod |
Write Your Own Review
No sellers found for this product.