Share

Unica Pure-25A 3 Pin Socket, Grey

In stock
SKU
UNS25SK3P2M_GY
Regular Price ₹ 788 Special Price ₹ 355
55% Off ( Prices are all exclusive of taxes )
CHECK DELIVERY TIME & COD AVAILABILITY

Incorporate elements of nature with the Biophilic design trends by adding natural lighting and ventilation to your interiors. The use of natural material and textures allows you to combine a sense of both, complexity and order, just like the Unica Pure range of switches that enables nature to seamlessly enter your homes. These switches bring in the roughness of minerals and the beauty of crystal transparency giving you a nurturing space that is designed around you.

Country of Origin: India

More Information
Product Name Unica Pure-25A 3 Pin Socket, Grey
Range Name Unica Pure
Type of Sockets General
No of Pins 3 Pin
Category Sockets
Tax Class None
Color Volcanic Grey
Current Rating 25A
No of Modules 2 Mod
Description

Incorporate elements of nature with the Biophilic design trends by adding natural lighting and ventilation to your interiors. The use of natural material and textures allows you to combine a sense of both, complexity and order, just like the Unica Pure range of switches that enables nature to seamlessly enter your homes. These switches bring in the roughness of minerals and the beauty of crystal transparency giving you a nurturing space that is designed around you.

Country of Origin: India

Write Your Own Review
You're reviewing:Unica Pure-25A 3 Pin Socket, Grey
Your Rating

* Required Field


No sellers found for this product.
Search engine powered by ElasticSuite