Unica Pure-6A 2 Pin Socket, White
Incorporate elements of nature with the Biophilic design trends by adding natural lighting and ventilation to your interiors. The use of natural material and textures allows you to combine a sense of both, complexity and order, just like the Unica Pure range of switches that enables nature to seamlessly enter your homes. These switches bring in the roughness of minerals and the beauty of crystal transparency giving you a nurturing space that is designed around you.
Country of Origin: India
Product Name | Unica Pure-6A 2 Pin Socket, White |
Range Name | Unica Pure |
Type of Sockets | General |
No of Pins | 2 / 3 Pin |
Product Category | Sockets |
Tax Class | GST-18 |
Weight | 1.0000 |
Color | Polar White |
Current Rating | 6A |
No of Modules | 1 Mod |
Description | Incorporate elements of nature with the Biophilic design trends by adding natural lighting and ventilation to your interiors. The use of natural material and textures allows you to combine a sense of both, complexity and order, just like the Unica Pure range of switches that enables nature to seamlessly enter your homes. These switches bring in the roughness of minerals and the beauty of crystal transparency giving you a nurturing space that is designed around you. Country of Origin: India |
* required field
