Share

Unica Pure-6A 5 Pin Socket, White

In stock
SKU
UNS6SK5P2M_WE
Regular Price ₹ 374 Special Price ₹ 168
55% Off
CHECK DELIVERY TIME & COD AVAILABILITY

Incorporate elements of nature with the Biophilic design trends by adding natural lighting and ventilation to your interiors. The use of natural material and textures allows you to combine a sense of both, complexity and order, just like the Unica Pure range of switches that enables nature to seamlessly enter your homes. These switches bring in the roughness of minerals and the beauty of crystal transparency giving you a nurturing space that is designed around you.

Country of Origin: India

More Information
Product Name Unica Pure-6A 5 Pin Socket, White
Range Name Unica Pure
Type of Sockets General
No of Pins Multi Pin
Category Sockets
Tax Class GST-18
Color Polar White
Current Rating 6A
No of Modules 2 Mod
Description

Incorporate elements of nature with the Biophilic design trends by adding natural lighting and ventilation to your interiors. The use of natural material and textures allows you to combine a sense of both, complexity and order, just like the Unica Pure range of switches that enables nature to seamlessly enter your homes. These switches bring in the roughness of minerals and the beauty of crystal transparency giving you a nurturing space that is designed around you.

Country of Origin: India

Write Your Own Review
You're reviewing:Unica Pure-6A 5 Pin Socket, White
Your Rating

* required field


No sellers found for this product.
 
X
 
X
 
X
 
X
Hello World!