white illuminated selector switch Ø22 mm - 220V AC

In stock
SKU
XB5AK121M1N
Regular Price ₹ 962 Special Price ₹ 596
38% Off ( Prices are all exclusive of taxes )
CHECK DELIVERY TIME & COD AVAILABILITY

white illuminated selector switch Ø22 mm - 220V AC
More Information
Product Name white illuminated selector switch Ø22 mm - 220V AC
Range Name Harmony XB5
Tax Class GST-18
Activity IDSIG
Description white illuminated selector switch Ø22 mm - 220V AC
Write Your Own Review
You're reviewing:white illuminated selector switch Ø22 mm - 220V AC
Your Rating

* Required Field


No sellers found for this product.
Search engine powered by ElasticSuite