white illuminated selector switch Ø22 mm - 24V AC/DC - 2 spring return
In stock
SKU
XB5AK141B1N
Regular Price
₹ 1,314
Special Price
₹ 815
38% Off
( Prices are all exclusive of taxes )
CHECK DELIVERY TIME & COD AVAILABILITY
white illuminated selector switch Ø22 mm - 24V AC/DC - 2 spring return
Product Name | white illuminated selector switch Ø22 mm - 24V AC/DC - 2 spring return |
---|---|
Range Name | Harmony XB5 |
Tax Class | GST-18 |
Activity | IDSIG |
Description | white illuminated selector switch Ø22 mm - 24V AC/DC - 2 spring return |
Write Your Own Review
* Required Field
No sellers found for this product.