Wiser-4 Channel Automation Relay
In stock
SKU
IH14000100
Regular Price
₹ 12,786
Special Price
₹ 6,649
48% Off
CHECK DELIVERY TIME & COD AVAILABILITY
Key Features:
- Small in Size and Big on Features
- Easily Fits Behind existing Lighting Switches
- 100% Retrofit
- 4 A Per Channel
- Only product in India in this size to control 4 switches
- One product can be used to control lights or appliances like AC or Geyser
- Can be controlled through App remotely or with Voice through IoT Aggregator
- Can be combined with other Z - Wave devices to trigger based on event
- Made in India
Country of Origin: India
Product Name | Wiser-4 Channel Automation Relay |
Range Name | Wiser |
Tax Class | GST-18 |
Weight | 1.0000 |
Description | Key Features:
Country of Origin: India |
Write Your Own Review
* required field
No sellers found for this product.
